Endress+Hauser Flow Brazil
Customized manufacturing and calibration services of flow measurement instruments
For more than 35 years, Endress+Hauser has been present in the Brazilian market. With the facility in Itatiba, Endress+Hauser is strengthening its position in South America. The modern facility is equipped with state-of-the-art manufacturing equipment and a state-of-the art production calibration rig. 19 employees manufacture and supply flowmeters for the Brazilian, Argentinian, Chilean and Colombian market.
-
Managing Director
André Nucci Riesemberg
-
Year of foundation
2012
-
Number of employees
19
Your product center for flow measurement in Brazil
Endress+Hauser Flowtec (Brasil) Fluxômetros Ltda., Division Itatiba is a wholly owned subsidiary of Endress+Hauser Flowtec AG Switzerland
Calibration capability: 1 gravimetric and volumetric calibration rig with capabilities from 8 to 150 mm
Approvals: ATEX, INMETRO, IECEx, FM, CSA C/US
Quality system: ISO 9001, ISO/IEC 17025 accredited (calibration laboratory). Part of RBC (Rede Brasileira de Calibração)
Environmental system: ISO 14001
Safety system: ISO 45001
- Production
Contact
- Endress+Hauser Flowtec (Brasil) Fluxômetros Ltda.
- Estrada Municipal Antonio Sesti
- 600 Bairro Recreio Costa Verde
- Itatiba, SP - 13254-085 / Brasil
- Brazil