The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

Prosonic Flow E Heat
Ultrasonic flowmeter

Industrial, certified heat flow sensor for improved energy consumption measurement

  • Prosonic Flow E Heat - Ultrasonic flowmeter ©Endress+Hauser
  • The Ultrasonic Flow Measuring Principle

  • Prosonic Flow E Heat - Ultrasonic flowmeter ©Endress+Hauser

Prosonic Flow E Heat is the perfect heat flow sensor for enhanced energy management throughout all industries. It offers recognized custody transfer approvals for heating and cooling applications and is optimized for flexible industrial use.

Benefits

  • Full compliance with custody transfer regulations

  • Long-term stability – reliable sensor with robust industrial design

  • Energy and cost savings – optimized sensor for fully insulated pipes

  • Dependable flow measurement – high turndown

  • Effortless, safe operation – no commissioning needed, no unauthorized device access due to locked pulse output

  • Simple process indication – direct reading of status information via color LEDs

  • Increased reliability – comprehensive diagnostics

Field of application

  • The measuring principle is independent of pressure, density, temperature and conductivity

  • Best choice for energy management of water (e.g. heating and cooling) across all industries.

Device properties:

  • Accuracy Class 2 according to international approvals such as MI-004, EN 1434, OIML R75

  • Entire sensor housing made of stainless steel

  • Process temperatures up to 150 °C (302 °F)

  • Certified pulse output

  • Cost-efficient, application-optimized transmitter

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Success stories

Contact

Endress+Hauser Instruments International AG/ Asia Pacific Support Center
Unit 3, 1st Floor, CentrePoint Building 106 Nguyen Van Troi Street Phu Nhuan District Ho Chi Minh City Vietnam
Tel.: +84 28 3842 0026
Send email

Related news

This site uses cookies. By continuing to browse the site you are agreeing to our use of cookies. Find out more here close

Please select your country / region