The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

Omnigrad M TST90
Modular RTD thermometer

Comprehensive and common temperature measurement technology for almost all branches of industry

  • ©Endress+Hauser

The thermometer is mainly used in the chemical industry but also finds its use in other branches. The device is used for high-precision measurement of temperature
differences with matched sensor pairs. A variety of dimensions offers flexible application possibilities.

Benefits

  • Fast replaceability of the insert

  • High degree of insert compatibility and design as per DIN 43772

  • Fast response time with reduced tip

Field of application

  • Universally usable for thermal energy measurements

  • Measuring range: -200 to +600 °C (-328 to 1112 °F)

  • Sensors in matched pairs within the range:

    0 to 120 °C (±0.05 K)

    –40 to 0 °C (±0.1 K)

  • Protection class: up to IP68

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Success stories

Contact

Endress+Hauser Instruments International AG/ Asia Pacific Support Center
Unit 3, 1st Floor, CentrePoint Building 106 Nguyen Van Troi Street Phu Nhuan District Ho Chi Minh City Vietnam
Tel.: +84 28 3842 0026
Send email

Related news

This site uses cookies. By continuing to browse the site you are agreeing to our use of cookies. Find out more here close

Please select your country / region