Optimized temperature control in steam power plants
Efficient stand-by operation of a turboset
Accurate temperature control in the standby mode of a steam power plant is important in order to be able to start up the system quickly and efficiently. A non-invasive temperature sensor can be easily retrofitted to the existing pipe and integrated into the control system without any problems. Thanks to the additional signal, a significantly faster measurement and thus optimized temperature control can be achieved.
                        Benefits
Quick and easy installation
No need to open the pipe
Accurate and fast additional temperature information from the process for optimized control
The challenge
Retrofitting an additional invasive temperature measurement point requires considerable effort. The system must be completely shut down and the pipes emptied. In addition, drilling and welding is necessary on existing plant components, which requires new tests and operating approvals by notified bodies.
Our solution
The non-invasive thermometer iTHERM SurfaceLine TM611 is the ideal solution as it is easy and quick to install, does not interfere with the plant's pressure-bearing structures, and provides fast and accurate temperature measurement.
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
 Fundamental selection Meet your basic measurement needs  | 
        
          Technical excellence
           | 
        
          Simplicity
           | 
      
          
 Lean selection Handle your core processes easily  | 
        
          Technical excellence
           | 
        
          Simplicity
           | 
      
          
 Extended selection Optimize your processes with innovative technologies  | 
        
          Technical excellence
           | 
        
          Simplicity
           | 
      
          
 Xpert selection Master your most challenging applications  | 
        
          Technical excellence
           | 
        
          Simplicity
           Variable  |