Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture of: TA30EB

Terminal Head TA30EB

TA30EB
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-

Retainer for terminal block or head
transmitter + optional display.
Cover: low, threaded, optional window.
Material: Aluminium.
Coating: Polyester powder-coating.
Colour: body blue, cover grey.
Ambient temp.: -50...+150oC (housing).
Protection: IP66/68, NEMA 4X (housing).

Welcome to Endress+Hauser!

Please select your market / region