Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

NAMUR isolating amp. 24-230V AC/DC RLN42

Product picture of: NAMUR isolating amp. 24-230V AC/DC RLN42

Quick selection

Choose from our suggested options
Sales price
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

or

Individual configuration

Continue your selection from all possible options

Isolation amplifier.
Relay signal output.
Housing 17.5mm, IP20.
::Line fault detection.
::Optional up to SIL2 acc. IEC61508.

Features and specifications

Back

Details

  • Measuring principle

    Active barrier

  • Measuring principle

    NAMUR isolating amplifier

  • Function

    2-channel, changeover contact

  • Loop power supply

    8 V DC

  • Power Supply

    20...250 V AC/DC

  • Auxiliary power supply / Loop power supply

    8 V DC

  • Input

    NAMUR

    blocking: < 1,2 mA

    conducting: > 2,1 mA

  • Output

    relay contact

  • Certificates

    ATEX

    IECEx

    DNV

  • SIL

    SIL 2

  • Operation

    DIP switch

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification

Please select your market / region