Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Picture of Coriolis flowmeter Proline Promass P 100 / 8P1B for the life sciences industry

Proline Promass P 100
Coriolis flowmeter

The specialist for life sciences with an ultra-compact transmitter

8P1B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
  • Measuring principle

    Coriolis

  • Hygienic approvals and certificates

    cGMP

  • Measuring principle

    Coriolis

  • Product headline

    Specialist for life sciences with an ultra-compact transmitter.
    Dedicated to applications under sterile conditions in the life sciences industry.

  • Sensor features

    Highest process quality – fully compliant to industry requirements. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
    ASME BPE, 3‐A and EHEDG conform & low delta ferrite. Electropolished measuring tube in 1.4435 (316L). Fast recovery from CIP/SIP.

  • Transmitter features

    Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
    Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available.

  • Nominal diameter range

    DN 8 to 50 (⅜ to 2")

  • Wetted materials

    Measuring tube: 1.4435 (316L)
    Connection: 1.4435 (316L); 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.1 %
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.5 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 70 000 kg/h (0 to 2570 lb/min)

  • Max. process pressure

    PN 63, Class 300, 40K

  • Medium temperature range

    Standard: –50 to +150 °C (–58 to +302 °F)
    Option: –50 to +205 °C (–58 to +401 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    Compact: AlSi10Mg, coated
    Compact/ultra‐compact: 1.4301 (304)

  • Degree of protection

    Standard: IP66/67, type 4X enclosure
    Option: IP69

  • Display/Operation

    4‐line backlit display available (no local operation)
    Configuration via web browser and operating tools possible

  • Outputs

    4‐20 mA HART (active)
    Pulse/frequency/switch output (passive)

  • Inputs

    None

  • Digital communication

    HART, Modbus RS485, EtherNet/IP, PROFIBUS DP, PROFINET

  • Power supply

    DC 20 to 30 V

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, INMETRO, NEPSI, EAC

  • Product safety

    CE, C-Tick, EAC marking

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Verification: Heartbeat Technology complies with requirements for traceable verification according to ISO 9001:2008, chapter 7.6. a (TUV attestation)

  • Pressure approvals and certificates

    PED, CRN

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    3-A, EHEDG, ASME BPE, ISPE, cGMP

  • Measuring principle

    Coriolis

  • Product headline

    Specialist for life sciences with an ultra-compact transmitter.
    Dedicated to applications under sterile conditions in the life sciences industry.

  • Sensor features

    Highest process quality – fully compliant to industry requirements. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
    ASME BPE, 3‐A and EHEDG conform & low delta ferrite. Electropolished measuring tube in 1.4435 (316L). Fast recovery from CIP/SIP.

  • Transmitter features

    Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
    Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available.

  • Nominal diameter range

    DN 8 to 50 (⅜ to 2")

  • Wetted materials

    Measuring tube: 1.4435 (316L)
    Connection: 1.4435 (316L); 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.1 %
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.5 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 70 000 kg/h (0 to 2570 lb/min)

  • Max. process pressure

    PN 63, Class 300, 40K

  • Medium temperature range

    Standard: –50 to +150 °C (–58 to +302 °F)
    Option: –50 to +205 °C (–58 to +401 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    Compact: AlSi10Mg, coated
    Compact/ultra‐compact: 1.4301 (304)

  • Degree of protection

    Standard: IP66/67, type 4X enclosure
    Option: IP69

  • Display/Operation

    4‐line backlit display available (no local operation)
    Configuration via web browser and operating tools possible

  • Outputs

    4‐20 mA HART (active)
    Pulse/frequency/switch output (passive)

  • Inputs

    None

  • Digital communication

    HART, Modbus RS485, EtherNet/IP, PROFIBUS DP, PROFINET

  • Power supply

    DC 20 to 30 V

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, INMETRO, NEPSI, EAC

  • Product safety

    CE, C-Tick, EAC marking

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Verification: Heartbeat Technology complies with requirements for traceable verification according to ISO 9001:2008, chapter 7.6. a (TUV attestation)

  • Pressure approvals and certificates

    PED, CRN

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    3-A, EHEDG, ASME BPE, ISPE, cGMP

Configure to download the CAD drawings of this product

Welcome to Endress+Hauser!

Please select your market / region