Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Coriolis flowmeter - Proline Promass A 100

Proline Promass A 100
Coriolis flowmeter

The single-tube flowmeter for smallest flow quantities with an ultra-compact transmitter

8A1B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-

Specs at a glance

  • Max. measurement error

    Mass flow (liquid): ±0.1 %
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.5 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 450 kg/h (0 to 16.5 lb/min)

  • Medium temperature range

    –50 to +205 °C (–58 to +401 °F)

  • Max. process pressure

    PN 40, Class 300, 20K, 400 bar (5800 psi)

  • Wetted materials

    Measuring tube: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022); 1.4404 (316/316L)

Field of application

Promass A is known for its highly accurate measurement of small quantities of liquids and gases for high pressure and low pressure. Combined with the smallest transmitter housing available today it delivers full performance on the smallest footprint. Promass A 100 is the preferred choice for system integrators, skid builders and equipment manufacturers. Available with an ultra-compact stainless steel hygienic housing it can be placed even into the most compact rigs.

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Measuring accurately smallest quantities of liquids and gases for continuous process control.

Device properties

  • Nominal diameter: DN 1 to 4 (1/24 to 1/8")

  • Process pressure up to 400 bar (5800 psi)

  • Medium temperature up to +205 °C (+401 °F)

  • Robust, ultra-compact transmitter housing

  • High ingress protection: IP69K

  • Local display available

Benefits

  • Highest process safety – self-drainable measuring tube design

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Space-saving transmitter – full functionality on the smallest footprint

  • Time-saving local operation without additional software and hardware – integrated web server

  • Integrated verification – Heartbeat Technology

Videos

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

Extended selection

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Predecessor

Welcome to Endress+Hauser!

Please select your market / region