Benefits at a glance
-
The fully assembled panels are complete solutions for monitoring drinking water processes. With them, you always have a safe and reliable overview of the most important parameters in drinking water, such as dissolved oxygen, turbidity, pH and conductivity. Standardized piping, assemblies and process connections simplify the integration into any process. Benefit from easy planning and installation as well as fast commissioning and security in the selection of measurement technology.
-
Everything from a single source
Easy ordering of all components for drinking water monitoring, fully assembled and everything from a single provider.
-
Always ready for the measurements
Thanks to factory-calibrated sensors, the drinking water panel is ready for immediate use. An assembly with integrated flow monitoring ensures an interruption-free measuring operation.
-
Maximum flexibility
The modular design of the solution enables perfect adaptation to process requirements and offers maximum flexibility for future expansions of a measuring point.
-
Easy installation and commissioning
With the Endress+Hauser water quality monitoring panel, installing and commissioning measuring points is simple: just screw the ready-made solution to the wall, connect it to power and water, and you're ready to go.
Bundle in Detail

Components and Pre-Configurations
-
Fixations
To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.
Components can be configured within the bundle in the cart -
Components1
Technical Special Product Analysis CSOL
Fixations:CSOL-PA2WP1>>Parameter, Transmitter:SGPH/ORP>>Service:HBTAG/bus address presetting>Bundle specification:TCBundle 13 CDP20 multi-parameter, oxygen PanelDescription:PPanelApplication:A2Drinking waterModification:WP1Wetted parts (plastic) -
2
- F
- L
- E
- X
4-channel transmitter
Liquiline CM444Fixations:CM444-AAM4 _ _ FG _ _ _ _Approval:AANon-hazardous areaSensor Input:M44x digital sensorAdditional Features:FG2x digital input, 2x digital output -
3Fixations:CUS52D-AA1BA2Approval:AANon-hazardous areaMeasuring Method:1ISO 7027, IRProcess Connection:BClamp 2"Adaption Cable:AFixed cable, crimp sleevesCable Length:23m