Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Memosens CCS50D: Digital chlorine dioxide sensor

Digital chlorine dioxide sensor Memosens CCS50D

Memosens sensor for water, process water and utilities in all industries

CCS50D
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

Specs at a glance

  • Measurement range

    Trace: 0 to 5 mg/l ClO2
    Standard: 0 to 20 mg/l ClO2
    High: 0 to 200 mg/l ClO2

  • Process temperature

    0 to 55 °C , non-freezing
    (32 to 130 °F)

  • Process pressure

    Max. 2 bar abs
    (Max. 29 psi abs)

Field of application

Memosens CCS50D is a robust, low maintenance sensor for chlorine dioxide measurement. It provides stable and fast measured values in drinking water, process water and utilities. The sensor can be used to ensure efficient disinfection for highest water quality and safety, to avoid overdosing of chlorine dioxide or to ensure the absence of ClO2 in beverage plants and reverse osmosis. Thanks to Memosens digital technology, CCS50D combines maximum process and data integrity with simple operation.

Memosens CCS50D is a chlorine dioxide sensor for skid builders and end customers. It measures reliably in:

  • Drinking water to ensure sufficient disinfection

  • Cooling systems or towers to avoid pathogen growth

  • Process water - for hygienic and safe packaging and bottling of products

  • Beverage plants to secure the absence of chlorine dioxide

Benefits

  • The right sensor version for every application: From trace measurement up to chlorine dioxide concentrations of 200 mg/l.

  • Fast response time provides accurate process view and enables prompt reaction to process changes as well as efficient process control.

  • Increased process safety: precise and long-term stable measurement ensures consistent process monitoring and allows for lowest disinfectant concentration.

  • Flexible installation: sensor can be installed in the CCA151 and CCA250 flow assemblies or in immersion assemblies. Measurement virtually flow independent at flow velocities above 5 l/h (CCA151), 30 l/h (CCA250) or above 15 cm/s (immersion).

  • More process up-time thanks to fast sensor exchange: precalibrate the sensor in your lab and then swap it into your process with plug & play.

  • Connection to the Liquiline multiparameter transmitter allows easy combination with other relevant parameters of liquid analysis.

Extended selection

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

FLEX: Extended ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products

Welcome to Endress+Hauser!

Please select your market / region