Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Free chlorine panel for process and pool water and utilities

Free chlorine process water panel

Ready-to-use panel bundle for reliable and precise monitoring of disinfection processes

71481757
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
Price after configuration in cart

Benefits at a glance

  • The panel is comprised of all necessary sensors, transmitter and assembly to measure free chlorine together with pH for compensation. The panel provides reliable monitoring of pool and process water as well as utilities in all industries.
    It is fully mounted and tested, including medium-conducting components. All you have to do is connect it to the media line and start measuring.
    This means easier planning, faster commissioning, and enhanced security when selecting the measurement technology.

  • Straightforward installation and commissioning

    Simply mount the solution, connect it to power and water and you are operational.

  • Simple and safe

    The Memosens sensors for free chlorine and pH come pre-calibrated and ready to measure. Their non-contact, inductive signal transmission eliminates all problems due to moisture, temperature or EMC interferences.

  • Reliable medium flow and measurement

    The Flowfit CYA27 assembly with integrated flow monitoring makes sure that your measurement is always operational.

  • Flexibility for future requirements

    The assembly's modular design offers the maximum flexibility to upgrade your measuring points with dissolved oxygen, ORP or conductivity up to 6 variables, enabling perfect adaptation to your process requirements.

Bundle in Detail

Overview of all bundle parts

Components and Pre-Configurations

  • Fixations

    To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.

    Components can be configured within the bundle in the cart
  • Components
    Endress+Hauser
    1

    Technical Special Product Analysis CSOL

    Fixations:
    CSOL-PA3WP1
    >>Parameter, Transmitter:
    SK
    Chlorine/Chlorine dioxide
    Description:
    P
    Panel
    Application:
    A3
    Surface water
    Modification:
    WP1
    Wetted parts (plastic)
    >Bundle specification:
    TA
    Bundle 01 CDP50 free chlorine Panel
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    1-/2-channel transmitter
    Liquiline CM442

    Fixations:
    CM442-AAM2 _ FD _ _ _
    Approval:
    AA
    Non-hazardous area
    Additional Features:
    FD
    2x digital input, 2x digital output
    Sensor Input:
    M2
    2x digital sensor
  • Flowfit CYA27 - modular multiparameter assembly for drinking and process water
    3

    Flow assembly for multi-parameter measurements Flowfit CYA27

    Fixations:
    CYA27-AA1A12A10AAAAAAAAAAAAA1
    Flow Range:
    A
    >30 l/h (standard flow setting)
    Approval:
    AA
    Non-hazardous area
    Material Module/seals:
    1
    PMMA/FKM
    Material Additional Parts/seals:
    A
    PVC/FKM
    Process Connection:
    12
    G1/4
    Module Configuration:
    10
    Disinfection+pH+flow indication
    Module 1:
    AA
    W/o
    Module 2:
    AA
    W/o
    Module 3:
    AA
    W/o
    Module 4:
    AA
    W/o
    Module 5:
    AA
    W/o
    Module 6:
    AA
    W/o
    Device Model:
    A1
    1
    >>Accessory Mounted:
    NC
    Sampling valve
    >>Accessory Mounted:
    ND
    Flow switch
    >>Accessory Mounted:
    NB
    Status indication light
    >>Accessory Enclosed:
    RB
    2x cable M12, 10m
  • 4

    Fixations:
    CCS51E-AA11 _ NA
    Approval:
    AA
    Non-hazardous area
    Application:
    11
    Process water, drinking water
    Adapter Mounted:
    NA
    CYA27