Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Picture of portable concentration measuring device Teqwave T for temporary in situ liquid analysis

Teqwave T – Ultrasonic concentration meter

Smart, mobile measuring device – individually for your process

D9TB
please wait
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-

Specs at a glance

  • Max. measurement error

    Density: ±0.01g/cm³
    Temperature: ±0.5K
    Sound velocity: 2m/s

  • Measuring range

    Concentration According to concentration app data sheet, maximum 0 to 100 %
    Sound velocity 600 to 2000 m/s
    Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F)
    Density 0.7 to 1.5 g/cm³

  • Medium temperature range

    0 to 100 °C (32 to 212 °F)

Field of application

The portable Teqwave T offers the most flexible application possibilities for temporary in situ liquid analysis in your plant or laboratory. With just one device, you can monitor concentration values at various measuring points and thus maximize your product quality at minimum operational expenditure. The mobile transmitter with its pre-configured measuring points allows you to use Teqwave T perfectly matched to your production needs.

  • The acoustic waveguide measures precisely and reliably, even the smallest changes are detected

  • Temporary concentration measurement of liquids at various measuring points in plant & laboratory

Device properties

  • Insertion length: 180 mm (7 in)

  • Accurate and independent of flow profile

  • Robust, portable transmitter with Li-ion battery 2300 mAh

  • Large color display with 4 operating keys

  • Integrated data storage for max. 3000 measured values

Benefits

  • Easy, fast and efficient – real-time in situ liquid analysis

  • Versatile applications – one device for changing tasks

  • Highest process safety – reliable metering due to robust, maintenance-free sensor

  • Cost-saving – surveillance of product quality without sampling

  • Customized usage – innovative application concept, expendable for changing measuring tasks

  • Fast, straightforward operation without metrology knowledge – pre-configured measuring points

  • Efficient plant monitoring – up to 8 hours of mobile operation without external power supply

please wait Loading alternative products