Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture J22 TDLAS gas analyzer enclosure front left angle view

J22 TDLAS Gas Analyzer

Proven technology for accurate and reliable measurement of H2O in natural gas

J22
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    TDLAS

  • Product Headline

    Best-in-class gas analyzer for moisture (H2O) that is exceptionally reliable and tailored for the natural gas industry. The sensor measures gas using a tunable diode laser absorption spectroscopy (TDLAS) to determine the concentration of the gas without coming into physical contact with the stream. Heartbeat Technology ensures compliance and process safety at all times.

  • Channels

    1

  • Analyte and Measurement ranges

    H2O (Moisture):
    0 to 50 ppmv (minimum)
    0 to 6000 ppmv (maximum)

  • Measured Variables

    Concentration
    Dew Point
    Cell Pressure
    Cell Temperature

  • Ambient Temperature range

    -20 to 60°C (-4 to 140°F)

  • Operating Pressure range

    Inlet Pressure: 140 to 310 kPa (20 to 45 psig)
    Sample Cell: 800 to 1200 mbara or 800 to 1700 mbara (optional)

  • Analyzer Wetted materials

    316L stainless steel
    FKM O-Rings
    Glass

  • Power supply

    Without heater: 24 VDC ±20% or 100 to 240 VAC ±10%, 50/60 Hz, 10W
    With optional heater: 100 to 240 VAC ±10%, 50/60 Hz, 80W

  • Communication

    Service webserver interface: Ethernet RJ45
    I/O1: Modbus RS485 or Modbus TCP
    I/O2 and 3: Relay output or Universal I/O (UIO); UIO can be configured as analog input/output (4-20 mA) or digital/status output

  • Housing materials

    Electronics: Copper-free aluminum
    Sample System Enclosure: 304 stainless steel or 316 stainless steel
    Sample System Panel: Anodized aluminum

  • Hazardous area approvals

    ATEX / IECEx /UKEx Zone 1
    PESO / KTL / CML Zone 1
    INMETRO Zone 1
    CSA Class I, Division 1
    CSA Class I, Zone 1

  • Degree of protection

    IP66, Type 4X

  • Product safety

    CE
    RCM
    FCC
    CRN

Welcome to Endress+Hauser!

Please select your market / region