Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Deltabar FMD72 - Electronic differential pressure

Electronic
differential pressure
Deltabar FMD72

Electronic differential pressure system utilizing two metal sensor modules and one transmitter

FMD72
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Differential pressure

  • Characteristic

    Electronic differential pressure transmitter with metal sensor for level, volume or mass measurement in liquids.

  • Supply voltage

    4...20 mA HART:
    12...45V DC (Non Ex)
    Ex ia: 12...30V DC

  • Reference Accuracy

    0.075% of individual sensor,
    "PLATINUM" 0.05% of individual sensor

  • Long term stability

    0.05% of URL/year of individual sensor

  • Process temperature

    –40...+125°C
    (–40...+257°F)

  • Ambient temperature

    –40...+80°C
    (–40...+176°F)

  • Measuring cell

    400 mbar...10 bar
    (6 psi...150psi)

  • Vacuum resistance

    10 mbar (0.15 psi)

  • Max. overpressure limit

    160 bar (2400 psi)

  • Process connection

    Threads
    Flange (DIN, ASME,JIS)

  • Process connection hygienic

    DIN11851
    DIN11864-1
    Tri-Clamp
    DRD
    Varivent

  • Material process membrane

    316L, AlloyC,

  • Fill fluid

    Silicone oil
    Synthetic oil

  • Material housing

    Die-cast aluminum
    Stainless steel

  • Communication

    4...20 mA HART

  • Certificates / Approvals

    ATEX, FM, CSA, IECEx, NEPSI, INMETRO, UK Ex

  • Design approvals

    NACE MR0175,
    EN10204-3.1,

  • Hygienic approvals

    EHEDG
    3A

  • Measuring principle

    Differential pressure

  • Characteristic / Application

    Electronic differential pressure transmitter with metal sensor for level, volume or mass measurement in liquids.

  • Supply / Communication

    4...20 mA HART

  • Accuracy

    0.075% of individual sensor,
    "PLATINUM" 0.05% of individual sensor

  • Long term stability

    0.05% of URL/year of individual sensor

  • Ambient temperature

    –40...+80°C
    (–40... +176°F)

  • Process temperature

    –40...+125°C
    (–40 ... +257°F)

  • Process pressure / max. overpressure limit

    160 bar (2400 psi)

  • Pressure measuring range

    400 mbar...10 bar
    (6 psi...150 psi)

  • Main wetted parts

    316L, Alloy C

  • Process connection

    Threads
    Flange (DIN, ASME,JIS)

  • Process connection hygienic

    DIN11851
    DIN11864-1
    Tri-Clamp
    DRD
    Varivent

  • Communication

    4...20 mA HART

  • Certificates / Approvals

    ATEX, FM, CSA, CSA C/US IEC Ex, NEPSI, INMETRO

  • Design approvals

    NACE MR0175
    EN10204-3.1

  • Hygienic approvals

    FDA

  • Options

    4-line digital display
    SS- or Aluminium housing

  • Application limits

    Use the Software Applicator Sizing Electronic DP

Welcome to Endress+Hauser!

Please select your market / region