Enter at least 2 characters to start the search.

Thermowell calculation in Applicator

Online and offline calculation tool for maximum security of demanding applications

The new Thermowell Sizing Tool calculate the stress resistance of a thermometer under given process conditions, provides statements concerning the usability of a selected Thermowell in the temperature measuring points and safeguards fast response times in the project business.

Benefits

  • High plant availability through optimally designed measurement

  • Maximum safety for the plant operation

  • Relief during commissioning by certified strength tests

  • Quick review of the protective tube strength

  • Calculations according mostly common used international standards DIN43772 and ASME PTC 19.3 TW2010 are possible

Thermowell sizing made easy

Besides an expanded thermowell material database, which contains 35 new materials, the database for process media is an important feature of the Thermowell Sizing Tool. In addition, the Sizing Tool makes conversions of units possible by a few clicks as well as the calculation of flow velocities in pipes. Geometric parameters of the thermowell tube and the resulting parameters are simply and clearly explained by short help texts which are also partly illustrated.

Maximum security for demanding applications

Recommended for applications with higher requirements particularly in the oil & gas and chemical industry, applications with high flow rates and high process pressures and safety-critical applications.