Secure, simple and comfortable wireless remote access
Bluetooth® upgrade available for all radar devices
You want to commission your device or just need a quick check on the diagnostic information? With remote access via Bluetooth® this is easier than ever. Just connect your Endress+Hauser radar device with the new Bluetooth® module and the SmartBlue app. Use your standard smartphone or tablet.
Benefits of SmartBlue app and Bluetooth®
Fast and comfortable mobile access to the device, diagnostics and process information
Safety first: Avoid hazardous or difficult to access areas by operating the device remotely within a range of more than 10 m
Convenient and helpful user interface
Secure data transmission for fast and reliable configuration and maintenance
Get an overview of your instrumentation with live lists for efficient maintenance
What do you need for wireless remote access?
Checklist for Bluetooth® upgrade
A radar device with HART 7 Firmware in the latest revision


A smartphone/tablet with the latest version of the SmartBlue app


Data Security certified by Fraunhofer Institute AISEC
Security is the foremost concern when it comes to remote access via Bluetooth®. Endress+Hauser took following measures for maximum data security:
Our security concept has been evaluated by the Fraunhofer Institute AISEC. It certifies a high level of security
We use the well-established and extremely secure "PAKE" algorithm for encryption
The same class of algorithms is also used in German ID cards
The security level is independent of the "password quality"
The password is not stored at all
Downloads