Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Water analysis panel

Modular panel solution for a reliable and safe water monitoring in all industries

Do you have to comply with increasingly strict water quality standards? And, therefore, to continuously measure more and more parameters? Then a modular water analysis panel is the perfect solution for you. It can be perfectly adapted to your local requirements and thus enables safe and reliable measurements at your critical control points. With these solutions, everything is very simple: planning, commissioning and maintenance.

Modular panel solution for a reliable and safe water monitoring in all industries ©Endress+Hauser

Water monitoring panels provide all necessary measuring signals for process control and diagnostics

Your benefits

  • Ideal solution for monitoring water quality

  • Seamless integration into existing communication networks (Profibus DP, Modbus TCP/IP, remote monitoring via web server and cloud connection)

  • The sensor diagnostic functions thanks to integrated heartbeat technology allow condition-based maintenance and easy checking of the entire measuring point

  • Flexibly expandable with the measurement parameters ammonium, phosphate, nitrate as well as total chlorine, free chlorine and bromine

Easy maintenance, short downtimes

Water analysis panels are compact solutions for efficient water quality monitoring. They fit seamlessly and space-savingly into your existing system. Equipped with Liquiline multi-parameter transmitters, it is possible to easily use pre-calibrated sensors with Memosens technology. This considerably reduces the workload in the process. Integrated cleaning functions, up to automated solutions, also minimize downtimes and save valuable working time.

Measure a wide range of parameters

  • pH/ORP

  • Conductivity

  • Dissolved oxygen

  • Turbidity

  • Chlorine

  • Bromide

  • Nitrate

  • Sum parameters (BOD, COD, TOC, SAC)

  • Color and photometric measurements

Other parameters are available upon request.

Field of application

Water analysis panels monitor a wide range of parameters in all industries and their utilities, for example in the following applications:

  • Process water

  • Wastewater effluent

  • Cooling water

  • Desalination

  • Surface water

  • Scrubber wash water

  • Water abstraction

  • Beverage production

  • Chemical pulp processing
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
Downloads

Please select your market / region