Endress+Hauser Flowtec AG, Division Cernay, France
Customized manufacturing and calibration of electromagnetic and vortex flowmeters
In Cernay Endress+Hauser Flowtec AG produces electromagnetic and vortex flowmeters for the world market. Over the last 25 years, the Cernay plant has expanded into a high-tech production facility. Today, the core competences include sophisticated liners for the measuring tubes of the product line magmeters. 10 calibration systems are in constant use. The plant employs over 300 people.
-
Giám Đốc Điều Hành
Thierry Weissgerber
-
Năm thành lập
1991
-
Số lượng nhân viên
346
Production competence for magmeters and vortex flowmeters
-
Endress+Hauser Flowtec AG Division Cernay is a wholly owned subsidiary of Endress+Hauser Flowtec AG Switzerland
-
Calibration capability: 10 production calibration rigs with capabilities from 2 to 2400 mm
-
Flow tube (Measuring-tube) supplier integrated in production site
-
Quality systems: ISO 9001:2008, ISO/IEC 17025 accredited (calibration laboratory)
Environmental system: ISO 14001:2004, Safety system: OSHAS 18001:2007
- Sản xuất
Liên hệ
- Endress+Hauser Flowtec AG, Division Cernay
- 35, rue de l'Europe
- F-68700 Cernay
- Pháp