Endress+Hauser Vietnam Ltd.
Endress+Hauser Vietnam Ltd.
Unit 805, CenterPoint Bld., 106 Nguyen Van Troi St | W.8,Phu Nhuan Dist.
Ho Chi Minh
Việt Nam
The Proline Promass E 300 flow meter and RA33 batch controller automate reverse osmosis water dosing, achieving precise accuracy of under 0.2%. This automated solution replaces manual processes, reduces errors, minimizes downtime, and improves productivity and resource planning. Key upgrades include linear control valves for enhanced accuracy, integration with digitization systems, automated data storage and batch printing.
Ensuring system accuracy of under 0.2%
Automatic operation without manual intervention
Improved stability and plannability of raw material use
Reduced production plant downtime and saving 50% of operating time per batch
Seamless integration into the customer’s digitization system
The precise dosing of reverse osmosis water is of fundamental importance. The previous manual dosing by operators and manual monitoring of the volume led to uncontrollable errors in the production process and waste of resources. The challenge was to automate this manual process in order to minimize the resulting downtimes of the plant. The new automated process was to increase system accuracy and guarantee a maximum deviation of 0.2%.
To overcome the challenges, the new automated process had to ensure system accuracy and data storage, as well as automate the entire dosing process. To achieve this, the operating process was completely recalculated and redesigned based on the characteristics of the Proline Promass E 300 flowmeter, the pumps, the valves and the RA33 batch controller.
Endress+Hauser Vietnam Ltd.
Endress+Hauser Vietnam Ltd.
Unit 805, CenterPoint Bld., 106 Nguyen Van Troi St | W.8,Phu Nhuan Dist.
Ho Chi Minh
Việt Nam
NK Engineering Co.,Ltd.
NK Engineering Co.,Ltd.
Hiep Binh Phuoc Ward, Thu Duc City
Dinh Thi Thi Street No 91-93
Ho Chi Minh City
Việt Nam