Water analysis panel
Modular panel solution for a reliable and safe water monitoring in all industries
Do you have to comply with increasingly strict water quality standards? And, therefore, to continuously measure more and more parameters? Then a modular water analysis panel is the perfect solution for you. It can be perfectly adapted to your local requirements and thus enables safe and reliable measurements at your critical control points. With these solutions, everything is very simple: planning, commissioning and maintenance.

Water monitoring panels provide all necessary measuring signals for process control and diagnostics
Your benefits
Ideal solution for monitoring water quality
Seamless integration into existing communication networks (Profibus DP, Modbus TCP/IP, remote monitoring via web server and cloud connection)
The sensor diagnostic functions thanks to integrated heartbeat technology allow condition-based maintenance and easy checking of the entire measuring point
Flexibly expandable with the measurement parameters ammonium, phosphate, nitrate as well as total chlorine, free chlorine and bromine
Easy maintenance, short downtimes
Water analysis panels are compact solutions for efficient water quality monitoring. They fit seamlessly and space-savingly into your existing system. Equipped with Liquiline multi-parameter transmitters, it is possible to easily use pre-calibrated sensors with Memosens technology. This considerably reduces the workload in the process. Integrated cleaning functions, up to automated solutions, also minimize downtimes and save valuable working time.
Measure a wide range of parameters
pH/ORP
Conductivity
Dissolved oxygen
Turbidity
Chlorine
Bromide
Nitrate
Sum parameters (BOD, COD, TOC, SAC)
Color and photometric measurements
Other parameters are available upon request.
Field of application
Water analysis panels monitor a wide range of parameters in all industries and their utilities, for example in the following applications:
Process water
Wastewater effluent
Cooling water
Desalination
Surface water
Scrubber wash water
Water abstraction
Beverage production
Chemical pulp processing