Ship loading and offloading
Highest efficiency and accuracy during loading/offloading with our Proline Promass X Coriolis meter
In ship loading/offloading applications both parties are keen on getting reliable and fast transactions no matter the product or process conditions e.g. air presence. The terminal or depot companies are either receiving or selling the product, as well as the ship companies receiving or buying it.
Systems are usually bi-directional and accuracy, as well as reliability, must be certified and guaranteed for the entire life of the system. With our system we can help you overcome these challenges.
Promass Coriolis meters make the difference
Direct mass meters are the heart of the metering system, and our Coriolis mass meters fit perfectly into your application - providing you with a wealth of benefits:
Confidence and profitability at the same time guarantee accurate measurement and data integration into flow computer/batch controller
Enhanced efficiency thanks to stable performance of fluid density/viscosity
Transparent information on quality of the product at any time thanks to direct density measurement
Low-maintenance effort due to absence of rotating parts
Highest efficiency for your loading application with the first 4 tubes 12 “ Coriolis meter Promass X allowing to handle up to 2000 ton/hr
Safer loading thanks to higher tolerance of air content than with mechanical meters
System configuration
A typical system configuration includes:
Isolation valves
Air eliminator
Level control system
Mass flow meter
Temperature
Pressure transmitter
Indicator and flow control valve working as back pressure for off loading application
The monitoring and automation of the system as well as the compensation calculations for custody transfer purposes are handled by the flow computer or batch controller.
FMS Ship loading & offloading parameters