Endress+Hauser Flowtec (Brasil) Fluxômetros Ltda.

Customized manufacturing and calibration services of flow measurement instruments

For more than 30 years, Endress+Hauser has been present in the Brazilian market. With the production facility in Itatiba Endress+Hauser is strengthening its position in the biggest country in South America. The modern facility is equipped with state-of-the-art manufacturing equipment and a state-of-the art production calibration rig. 15 employees manufacture and supply flowmeters for the Brazil, Chile and Argentina market.

©Endress+Hauser
©Endress+Hauser
©Endress+Hauser
  • Giám Đốc Điều Hành

    André Nucci Riesemberg

  • Năm thành lập

    2012

  • Số lượng nhân viên

    15

Your competence center for flow measurement in Brasil

  • Endress+Hauser Flowtec (Brasil) Fluxômetros Ltda., Division Itatiba is a wholly owned subsidiary of Endress+Hauser Flowtec AG Switzerland

  • Calibration capability: 1 production calibration rig with capabilities from 8 to 150 mm

  • Approvals: ATEX, INMETRO, IECEX, FM, CSA

  • Quality system: ISO 9001:2008, ISO/IEC 17025 accredited (calibration laboratory)
    Environmental system: ISO 14001:2004
    Safety system: OHSAS 18001:2007

  • Sản xuất

Liên hệ

Tải

Vui lòng chọn thị trường / khu vực của bạn