Endress+Hauser Flowtec AG, Division Cernay, France

Customized manufacturing and calibration of electromagnetic and vortex flowmeters

In Cernay Endress+Hauser Flowtec AG produces electromagnetic and vortex flowmeters for the world market. Over the last 25 years, the Cernay plant has expanded into a high-tech production facility. Today, the core competences include sophisticated liners for the measuring tubes of the product line magmeters. 10 calibration systems are in constant use. The plant employs over 300 people.

Endress+Hauser Flowtec AG, Division Cernay, France ©Endress+Hauser
Endress+Hauser Flowtec AG, Division Cernay, France ©Endress+Hauser
Endress+Hauser Flowtec AG, Division Cernay, France ©Endress+Hauser
Endress+Hauser Flowtec AG, Division Cernay, France ©Endress+Hauser
Endress+Hauser Flowtec AG, Division Cernay, France ©Endress+Hauser
Endress+Hauser Flowtec AG, Division Cernay, France ©Endress+Hauser
Endress+Hauser Flowtec AG, Division Cernay, France ©Endress+Hauser
  • Giám Đốc Điều Hành

    Thierry Weissgerber

  • Năm thành lập

    1991

  • Số lượng nhân viên

    346

Production competence for magmeters and vortex flowmeters

  • Endress+Hauser Flowtec AG Division Cernay is a wholly owned subsidiary of Endress+Hauser Flowtec AG Switzerland

  • Calibration capability: 10 production calibration rigs with capabilities from 2 to 2400 mm

  • Flow tube (Measuring-tube) supplier integrated in production site

  • Quality systems: ISO 9001:2008, ISO/IEC 17025 accredited (calibration laboratory)

    Environmental system: ISO 14001:2004, Safety system: OSHAS 18001:2007

  • Sản xuất

Liên hệ

Tải

Vui lòng chọn thị trường / khu vực của bạn