Optimize the costs of steel making by using smart instrumentation and process solutions
With the steel markets being highly competitive cost-efficiency is one of the top priorities for plant managers. And as energy costs can constitute up to 40 % of the overall costs, energy consumption has a huge potential for cost optimization. Think for example of utilities, or “W.A.G.E.S.” (water, air, gas, electricity, steam). Utility costs in the steelmaking industry are equal to more than 3% of a plant’s revenue in the United States, and more than 6% of revenue in Europe.
Up to 40%
of the overall steel production costs are spent on energy according to the World Steel Association.
To improve the performance of a blast furnace, a converter or an electric arc furnace, various critical parameters have to be closely monitored. Having reliable and accurate measurements ensures a tighter process control and by that an optimized energy usage. Also critical is the optimal usage of argon, compressed air or steam. As they have a direct impact on the result of the process they also influence how much energy is used.
W.A.G.E.S. management
Level measurements in the blast furnace
Controlling annealing furnace gases
Electric arc furnace optimization
Acid density measurement in cold rolling mill
Applications
W.A.G.E.S. management
W.A.G.E.S. (Water, Air, Gas, Electricity, Steam) all play an important role in steel production. The steam, which is generated from water, is used as an energy source. So, naturally W.A.G.E.S. provide a huge potential for optimization by closely monitoring production and consumption.
Chuyên môn của chúng tôi trong lĩnh vực
Endress+Hauser offers a complete portfolio of different measuring technologies for parameters like flow, pressure, level and temperature we can offer integrated solutions to increase W.A.G.E.S. efficiency. We have shown that a return of investment can be achieved within two years.
Our flow and energy manager calculates standard volume as well as mass and energy flows of natural and technical gases, fluids and steam from flow, pressure, temperature and density.
Pressure plays a crucial role in steam generation. Our sensor is designed according to IEC 61508 for use in SIL2/3 safety systems.
Measuring the level in the boiler ensures a consistent steam generation.
Our modular temperature sensor feature all common communication protocols - including Bluetooth® technology.
The profiles of the coke, iron ore, limestone and additives are important. For charging purposes it is essential that the axially symmetric bulk goods process is monitored when filling when with a rotating chute and that its positioning is controlled.
Chuyên môn của chúng tôi trong lĩnh vực
To control the stacking, the profile of the surface is analyzed by up to five level instruments..
Plates and coils harden and temper in continuous annealing furnaces. The process needs to be monitored not only to ensure product quality, but also to optimize energy consumption.
Chuyên môn của chúng tôi trong lĩnh vực
The first parameter for controlling the operation of the burner heads is naturally temperature. Another key component for an ideal combustion is the right supply of pressured air and mixed gas. That’s why pressure must also be monitored.
This temperature sensors is desgined for measuring points with extremely high process temperatures.
Our pressure sensor guarantees high degree of system safety thanks to vacuum-proof ceramic membrane with integrated breakage detection.
The electric arc furnace (EAF) is the heart of electric steel-making, where electrical energy is used to melt the main feed materials, solid scrap and/or direct reduced iron (DRI).
Chuyên môn của chúng tôi trong lĩnh vực
For optimizing process reliability, flow, pressure and temperature sensors play an important part. They perform their tasks dependably in the tough, hot environment and assist with leak detection of compressed air and the control and analysis of argon and nitrogen, natural gas, oxygen and water. Robust and reliable field instruments help to improve efficiency of the energy input into the furnace.
Concentrated hydrochloric acid is used to to clean mill scale from steel plates in cold rolling mills. As the acid is constantly reused, it gets contaminated by iron chloride and deposits on the plates. This can result in the acid becoming over concentrated or crystallizing.
Chuyên môn của chúng tôi trong lĩnh vực
By measuring the conductivity of the acid, the concentration is determinated and if necessary, the addition of rinse water can be prompted. Installing the measuring inline saves time and money. In addition, there is no longer any need to transport aggressive and toxic media to the lab, which means reduced health risks for operators.
With this conductivity sensor you benefit from high chemical resistance and long durability thanks to robust materials (PFA, PEEK).
Endress+Hauser offers a complete range of process instrumentation as well as dedicated automation solutions and comprehensive services that support the entire life cycle of your steel plant. Thanks to over 60 years of industry experience in even the most challenging environments, employees can make valuable recommendations on how how best to combine smart measurement sensors to reduce energy consumption and save money.
33%
of the costs for pressured air can be saved using our smart instrumentation and solutions.
1-2 years
does it take approximately for our steam monitoring solution to pay off thanks to reduced energy costs.
55,000
smart sensors integrated in 65 digital optimization projects.
Trước nhu cầu ngày càng tăng của thị trường, nhà máy ArcelorMittal ở Fos-sur-Mer, Pháp, đã tăng công suất sản xuất hàng năm từ 4,6 lên 5,3 triệu tấn thép.
Nước, đồ uống, sản phẩm sữa, hóa chất hoặc dược phẩm phải được phân tích hàng ngày. Chọn thiết bị phù hợp với nhu cầu nhất từ danh mục sản phẩm toàn diện của chúng tôi.
Lưu lượng kế
Lưu lượng kế
Nước, khí tự nhiên, hơi nước, dầu khoáng, hóa chất là một số chất lỏng phải được đo đạc mỗi ngày. Chọn lưu lượng kế phù hợp nhất với nhu cầu quy trình.
Mức
Mức
Đo mức liên tục và theo dõi điểm đo mức trong chất lỏng và khối chất rắn
Áp suất
Áp suất
Thiết bị mạnh mẽ để đo áp suất quy trình, chênh áp, mức và lưu lượng.
Phần mềm
Phần mềm
Bên cạnh việc cung cấp các công nghệ về hệ thống và đo lường, chúng tôi cũng cung cấp các phần mềm phù hợp cho tất cả các ngành giúp tối ưu tiềm năng cho các quy trình vận hành.
Sản phẩm hệ thống
Sản phẩm hệ thống
Ứng dụng Applicator
Đo nhiệt độ
Đo nhiệt độ
Nhiệt kế và thiết bị truyền tín hiệu cho ngành quy trình
With our broad portfolio of instrumentation, solutions and services we empower customers on the pathway to net zero: from process efficiency and safety to sustainability and regulatory compliance.
Chemical: Competitive and safe
Chemical: Competitive and safe
Get the extra project skill and know-how you need to boost your plant's safety and performance
Power & Energy: Power up your plant
Power & Energy: Power up your plant
You provide the world with energy - we provide you with application know-how for your power plant including: steam (coal, gas and oil), combined cycle gas turbine, waste-to-energy, hydro and nuclear.
Chúng tôi tôn trọng quyền riêng tư của bạn
Chúng tôi sử dụng cookie để nâng cao trải nghiệm duyệt web của bạn, thu thập số liệu thống kê để tối ưu hóa chức năng của trang web và cung cấp nội dung hoặc quảng cáo phù hợp.
Bằng cách chọn "Chấp nhận tất cả", bạn đồng ý với việc sử dụng cookie của chúng tôi.
Để biết thêm chi tiết, vui lòng xem lại Chính sách cookie của chúng tôi.