The Endress+Hauser Group

Trung tâm truyền thông

Sự kiện

Xây dựng sự nghiệp cùng Endress+Hauser

Tra cứu sản phẩm

Thông tin liên hệ

Engieering person sitting in front of the laptop

Chemical engineering optimization for assured quality data

Engineering tools yield consistent data in all phases of your project providing you peace of mind

It is not easy to maintain an error-free database, in the course of a chemical project. Utilizing our state-of-the-art engineering tools will help support that challenge. Starting with electronic data exchange of your engineering software, eliminating double entry as well as assuring data quality and ending with the export of CAD-models/drawings when you need them. To ensure timely delivery of documents and instrumentation, we utilize our project management tool to reflect your project timeline.

25%

hiệu quả trong kỹ thuật thiết kế được tăng thêm với việc truyền dữ liệu tinh giản, các chuyên gia kỹ thuật cho biết.

Nhân viên kỹ thuật trong văn phòng

Consistent data quality from FEED to operations

With our engineering tools, which are programmed by 400 Endress+Hauser employees dedicated for IT and IT tooling, we guarantee a seamless data transfer through the whole engineering phase of your project. Error reduction helps maintain your project time line and deliver in time. To achieve these targets we work with state-of-the-art tools like:

  • Central Engineering Platform, as a central information hub

  • Applicator for selection and sizing

  • Configurator

  • CAE documents (CAD drawings and electrical wiring diagram)

  • Standardized documentation for faster instrument approval

How do we handle Chemical engineering optimization?

Click through these graphics and learn how we can help your engineering.

  • Graphic showing how state-of-the-art-tools for integrated engineering with electronic transfer play. ©Endress+Hauser

    According to your project requirements and application we select the right instrument

  • Screenshot of Endress+hauser Central Engineering Platform ©Endress+Hauser

    The engineering platform is our central information hub. In the platform we generate and maintain all the engineering documentation for your project

  • Screenshot of Applicator for selecting. ©Endress+Hauser

    We select the right instrument that best fits your project requirements and specific application.

  • Screenshot of Applicator for sizing. ©Endress+Hauser

    We accurately size the instrument based of the process data collected from your engineering software.

  • Our internal process are standardized, used globally and based on international PMI framwork. ©Endress+Hauser

    The project management tool helps the project stay on time. Our internal processes are standardized, used globally & based on international PMI (Project Management Institute) framework (PMBOK Guide).

Consistent data flow during all phases of your project

FEED phase – detail engineering

The Endress+Hauser tool is used to support your project in FEED and detail engineering, which is the engineering platform. With this platform we ensure the data quality throughout the project and a seamless transfer to our W@M Portal that you can utilize in operations.

  • The engineering platform is connected to our Applicator that is well known by our customers and enables us to speed up engineering in big projects.

  • Fast auto generation of CAD files and drawings supports you and your time line.

  • In detail engineering all Endress+Hauser tools used refer to the data in the engineering platform to ensure the correct data.

Applicator on tablet

Execution phase

Our Field Network Engineering (FNE) experts are supported by our software FNE design which is fully integrated in our engineering platform. With this, we assure seamless data transfer, eliminating double entry, avoiding typos and reducing errors.
With the project management tool that mirrors our internal project management process according to our project management standard, we guarantee the project timeline is maintained and resources are available when needed.

Engineering work on laptop

Data for your process all along the asset’s life cycle

W@M Life Cycle Management supports you with various web-based tools to check device details anytime you need it. Moreover, throughout your asset’s life cycle, the information will be automatically updated and easily accessible for your staff. Combined with tailor made services and software, W@M Life Cycle Management will help you save time and OPEX during your daily business.

Engineer in a plant

Xem qua các danh mục sản phẩm của chúng tôi!

Lợi ích

Your success is our main objective. Utilize Endress+Hauser capabilities to speed up your engineering. No matter if it is electronic data exchange, automated documentation or the W@M portal we can support you in all phases of a project, saving time, resources and money. With our state-of-the-art engineering tool and project management tool we ensure your success.

1 week

turnaround time saved by RFQ, considering 800 devices to engineer, compared to the traditional way.

80%

time saved for creation of engineering documents including e.g. CAD drawings when using our engineering tool considering 800 devices to define, compared to the traditional way.

20k USD

is the amount of savings, because of error reduction by eliminating typos, considering 800 devices to engineer, compared to the traditional way.

Câu chuyện thành công

Trang web này sử dụng cookie. Để tiếp tục duyệt trang web, bạn sẽ đồng ý các điều khoản sử dụng cookie. Tìm hiểu thêm tại đây đóng lại

Vui lòng lựa chọn quốc gia / khu vực của bạn