Instrument installation hook-up for your measuring equipment

Measurement technologies, accessories and mechanical pre-assembled components matching each other

Relentless cost and output optimization procedures force many facility operators to reduce staff. Cutting cost on maintenance can bear however considerable risks unless state-of-the-art technologies are employed. While our roots are in instrument manufacturing, our responsibilities naturally extend to ensuring the correct instrument installation and measurement performance. We join forces with mechanical engineers to offer you the best-suited solutions when and where you need them.

Chúng tôi cung cấp

We focus on providing products, solutions and services to a diversified portfolio of power stations from the largest high-efficiency supercritical power plants to cutting-edge renewable energy solution in hydro, energy-from-waste and biomass. We strive for exemplary quality in our products and services and we look for partnerships with suppliers that apply the same principles of quality assurance. We do not just deliver measuring devices but an extended scope of supply for measuring solutions:

  • One delivery from a single, integrated supplier

  • All components are qualified, tested and pre-assembled

  • No time lost caused by mismatched parts or time-delayed delivery

  • Minimized installation efforts

  • On-site consultation, project planning and management, delivery, assembly, commissioning, documentation

How does it work? Any combination is possible

Instrument installation hook-up capabilities from Endress+Hauser ©Endress+Hauser

Application examples where concept can be applied

Combined gas cycle turbine plant (CCGT) power plant

Preserve the integrity of the water steam circuit

The constant contact of water and steam with pipes in boilers, heat recovery steam generators (HRSGs), condensers and turbine blades can cause equipment deposits/ scaling and corrosion, thus affecting the whole efficiency of the water/ steam system. We offer a standardized and modular water quality control solution which enables the measurement of critical parameters e.g. conductivity, pH, silicate and dissolved oxygen.

  • Panels are equipped with cutting-edge and cost-effective sensor technology Memosens.

  • Engineering services and supply of sampling & analysis systems for the water steam cycle

  • Worldwide services to EPC contractors and power plant operators

Deltabar dp-flow transmitter from Endress+Hauser installed for convenient operation

Avoid any disputes on steam measurement

When a new power plant does not produce the thermal efficiency specified in the contract, the boiler supplier and the turbine manufacturer may disagree about the amount of steam supplied. Thus, the use of an agreed standard (ISO 5167) and a dp-flow primary element ensures that 3rd party experts can easily validate the meter, the set-up and the design calculations for the steam volume/ mass. Our Differential Pressure (DP) Flow competence team is at your disposal for any of your requests.

Automate pH measurements in flue gas desulfurization (FGD) by Endress+Hauser

Automate pH measurements in flue gas desulfurization (FGD)

The pH value is very important for a properly functioning flue gas cleaning system – ultimately, it is used to regulate the feed rate of sorbents such as lime (Ca[OH]2) and limestone (CaCO3). Scrubber efficiency is highly dependent on the pH. It must be high enough that the sulfur dioxide (SO2) is reliably bonded. If it is too high, however, lime will be wasted and the gypsum will be contaminated. Under these conditions, we recommend automating the cleaning and calibration of the pH sensors.

  • Fast amortization of the measuring point, reduced maintenance costs and consumable material, extended service life for the pH sensors

  • Maximum process reliability

  • High availability, avoid unplanned shutdowns, and reduce downtimes due to manual maintenance

Complete flowmeter solution for steam metering by Endress+Hauser

Stop questioning your steam measurement

Our complete flowmeter solution for steam metering (compressed air, natural gas, etc.) is factory configured for energy metering or mass flow. It accurately measures steam across the entire range and allows suitable billing-relevant measuring points and custody transfer metering.

  • Completely pre-assembled, tested, customer-specific configured unit

  • Comprehensive measuring point documentation e.g. in order to obtain the ISO 50001 certification

  • Avoid typical errors during planning, commissioning and operation

  • Energy measurement and reporting on the efficiency of power generation and distribution plants

Guided wave radar (GWR) devices mounted in a bypass chamber solution by Endress+Hauser

Save planning, procurement, mounting and maintenance costs

Displacers have been used in the past for level measurement in the condenser/ hot well, HP/ LP feedwater heaters, flash and surge tanks. The output often varies due to accuracy, density variations, and installation differences. Guided wave radar (GWR) devices mounted in a bypass chamber solution provide an optimum solution for such measuring tasks and offer numerous convincing cost benefits.

  • Fast and easy commissioning at site

  • Pre-configured and tested bypass chamber solution that comes in one shipment

  • Assured quality

  • We are responsible for sourcing and assembling

Energy-from-waste (E-f-W) plant

Increase your energy-from-waste (E-f-W) plant's performance

Temperature at the boiler ceiling, superheaters zone and burnout zone of a E-f-W plant requires a high degree of measurement accuracy and control. Specific and innovative thermowell and protection tube materials are also required to resist exposure to aggressive fumes of combustion and high temperature oxidizing the environment. Today, we deliver these thermowells with the right material for such applications.

  • Longer life time of the measuring points under extreme conditions

  • Reduced maintenance and thus lower life cycle costs

  • Better product quality through more stable measurements

Xem qua các danh mục sản phẩm của chúng tôi!

Lợi ích

Every innovation we create allows our customers to optimize their activities. We work constantly with our customers to ensure they are truly prepared to meet the requirements of the industry. Ultimately, it is the success of our customers which makes ours.

  • >1 year

    lifetime of our temperature sensors. By just using the right thermowell materials for temperature sensors, an E-f-W plant increases its plant uptime and efficiency.

  • 60+

    years of experience in measurement instrumentation

  • 9 months

    amortization time of the entire pH cleaning measuring point, if done with automated electrodes

Vui lòng chọn thị trường / khu vực của bạn