Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử

Proline Promass A 200
Coriolis flowmeter

Picture of Coriolis flowmeter Proline Promass A 200 / 8A2B for process applications ©Endress+Hauser

Proline Promass A 200 for process applications

Proline Promass A – the lightweight champion for lowest flow rates

Picture of Coriolis flowmeter Proline Promass A 200 / 8A2B for process applications ©Endress+Hauser

Proline Promass A 200 for process applications

Picture of Coriolis flowmeter Proline Promass A 200 / 8A2B for offshore environment ©Endress+Hauser

Proline Promass A 200 for offshore environment

The Coriolis Flow Measuring Principle

Genuine loop-powered flowmeter for accurate measurement of lowest flow rates

The compact Promass A is ideal for continuous process control in demanding applications. Its unique self-drainable single-tube system enables accurate measurement of liquids and gases at lowest flow rates and high pressure. With its cost-effective genuine loop-powered technology and intrinsically safe design (Ex ia), Promass A 200 offers highest operational safety in hazardous areas. Heartbeat Technology ensures safe processes.
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
  • Tổng quan về thông số kỹ thuật

    • Max. measurement error

      Mass flow (liquid): ±0.1 %
      Volume flow (liquid): ±0.1 %
      Mass flow (gas): ±0.35 % Density (liquid): ±0.0005 g/cm³

    • Measuring range

      0 to 450 kg/h (0 to 16.54 lb/min)

    • Medium temperature range

      -50 to 205 °C (-58 to 401 °F)

    • Max. process pressure

      430.9 bar (6250 psi)

    • Wetted materials

      Measuring tube: stainless steel, 1.4435 (316/316L); Alloy C22

please wait Loading alternative products

Chọn nhanh

Chọn theo đề xuất của chúng tôi
Sales price
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

hoặc

Công cụ lựa chọn mã thiết bị

Tiếp tục lựa chọn từ tất cả tùy chọn có thể
  • Lợi ích

    • Space-saving installation – compact, lightweight sensor

    • Highest product quality – self-drainable measuring tube design in all line sizes

    • Optimum process safety – resistant to corrosive ambient conditions and internal clogging

    • Convenient device wiring –...

  • Phạm vi ứng dụng

    • Measuring principle operates independently of physical fluid properties such as viscosity or density

    • Suitable for applications with smallest flow quantities in the chemical industry.

    Device properties

    • Nominal diameter: DN 1 to 4 (1/24 to 1/8")

    • Process...

Tín năng và thông số kỹ thuật

Quay lại

Details

  • Measuring principle

    Coriolis

  • Product headline

    Genuine loop-powered flowmeter for accurate measurement of lowest flow rates. Suitable for applications with smallest flow quantities in the chemical industry.

  • Sensor features

    Space-saving installation – compact, lightweight sensor. Highest product quality – self-drainable measuring tube design in all line sizes. Optimum process safety – resistant to corrosive ambient conditions and internal clogging. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 430.9 bar (6250 psi).

  • Transmitter features

    Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Loop-powered technology. Robust dual-compartment housing.

  • Nominal diameter range

    DN 1 to 4 (¹⁄₂₄ to ¹⁄₈")

  • Wetted materials

    Measuring tube: stainless steel, 1.4435 (316/316L); Alloy C22

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density

  • Max. measurement error

    Mass flow (liquid): ±0.1 %
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.35 % Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 450 kg/h (0 to 16.54 lb/min)

  • Max. process pressure

    430.9 bar (6250 psi)

  • Medium temperature range

    -50 to 205 °C (-58 to 401 °F)

  • Ambient temperature range

    -40 to 60 °C (-40 to +140 °F)

  • Sensor housing material

    Stainless steel, 1.4404 (316L)

  • Transmitter housing material

    Stainless steel, CF-3M (316L, 1.4404)
    AlSi10MG, coated

  • Degree of protection

    IP66/67, Type 4X enclosure

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    4‐20 mA HART (passive)
    4‐20 mA (passive)
    Pulse/frequency/switch output (passive)

  • Inputs

    None

  • Digital communication

    HART, PROFIBUS PA, FOUNDATION Fieldbus

  • Power supply

    DC 18 to 35 V (4‐20 mA HART with/without
    pulse/frequency/switch)
    DC 18 to 30 V (20 mA HART, 4‐20 mA)
    DC 9 to 32 V (PROFIBUS PA)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, INMETRO, NEPSI

  • Product safety

    CE, C-TICK

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Pressure approvals and certificates

    PED, CRN

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    3-A, cGMP

  • Measuring principle

    Coriolis

  • Product headline

    Genuine loop-powered flowmeter for accurate measurement of lowest flow rates. Suitable for applications with smallest flow quantities in the chemical industry.

  • Sensor features

    Space-saving installation – compact, lightweight sensor. Highest product quality – self-drainable measuring tube design in all line sizes. Optimum process safety – resistant to corrosive ambient conditions and internal clogging. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 430.9 bar (6250 psi).

  • Transmitter features

    Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Loop-powered technology. Robust dual-compartment housing.

  • Nominal diameter range

    DN 1 to 4 (¹⁄₂₄ to ¹⁄₈")

  • Wetted materials

    Measuring tube: stainless steel, 1.4435 (316/316L); Alloy C22

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density

  • Max. measurement error

    Mass flow (liquid): ±0.1 %
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.35 % Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 450 kg/h (0 to 16.54 lb/min)

  • Max. process pressure

    430.9 bar (6250 psi)

  • Medium temperature range

    -50 to 205 °C (-58 to 401 °F)

  • Ambient temperature range

    -40 to 60 °C (-40 to +140 °F)

  • Sensor housing material

    Stainless steel, 1.4404 (316L)

  • Transmitter housing material

    Stainless steel, CF-3M (316L, 1.4404)
    AlSi10MG, coated

  • Degree of protection

    IP66/67, Type 4X enclosure

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    4‐20 mA HART (passive)
    4‐20 mA (passive)
    Pulse/frequency/switch output (passive)

  • Inputs

    None

  • Digital communication

    HART, PROFIBUS PA, FOUNDATION Fieldbus

  • Power supply

    DC 18 to 35 V (4‐20 mA HART with/without
    pulse/frequency/switch)
    DC 18 to 30 V (20 mA HART, 4‐20 mA)
    DC 9 to 32 V (PROFIBUS PA)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, INMETRO, NEPSI

  • Product safety

    CE, C-TICK

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Pressure approvals and certificates

    CRN

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    3-A, cGMP

  • Measuring principle

    Coriolis

  • Product headline

    Genuine loop-powered flowmeter for accurate measurement of lowest flow rates. Suitable for applications with smallest flow quantities in the chemical industry.

  • Sensor features

    Space-saving installation – compact, lightweight sensor. Highest product quality – self-drainable measuring tube design in all line sizes. Optimum process safety – resistant to corrosive ambient conditions and internal clogging. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 430.9 bar (6250 psi).

  • Transmitter features

    Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Loop-powered technology. Robust dual-compartment housing.

  • Nominal diameter range

    DN 1 to 4 (¹⁄₂₄ to ¹⁄₈")

  • Wetted materials

    Measuring tube: stainless steel, 1.4435 (316/316L); Alloy C22

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density

  • Max. measurement error

    Mass flow (liquid): ±0.1 %
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.35 % Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 450 kg/h (0 to 16.54 lb/min)

  • Max. process pressure

    430.9 bar (6250 psi)

  • Medium temperature range

    -50 to 205 °C (-58 to 401 °F)

  • Ambient temperature range

    -40 to 60 °C (-40 to +140 °F)

  • Sensor housing material

    Stainless steel, 1.4404 (316L)

  • Transmitter housing material

    Stainless steel, CF-3M (316L, 1.4404)
    AlSi10MG, coated

  • Degree of protection

    IP66/67, Type 4X enclosure

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    4‐20 mA HART (passive)
    4‐20 mA (passive)
    Pulse/frequency/switch output (passive)

  • Inputs

    None

  • Digital communication

    HART, PROFIBUS PA, FOUNDATION Fieldbus

  • Power supply

    DC 18 to 35 V (4‐20 mA HART with/without
    pulse/frequency/switch)
    DC 18 to 30 V (20 mA HART, 4‐20 mA)
    DC 9 to 32 V (PROFIBUS PA)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, INMETRO, NEPSI

  • Product safety

    CE, C-TICK

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Pressure approvals and certificates

    CRN

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    3-A, cGMP

Tài liệu / Tài liệu hướng dẫn / Phần mềm

Phụ kiện / Phụ tùng thay thế

Nr
Order code
Specification
  • 34
    • Nr 34 Order code 71108602

      I/O module Flow, 2-wr. 2x4-20mA,HART, Ex

      Non-Ex, Ex. Current output, 4-20mA HART + 4-20mA analog. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

    • Nr 34 Order code 71164940

      I/O module, 2-wire, PA/FF, PFS, Ex, V2

      Non-Ex, Ex. PROFIBUS PA, FOUNDATION Fieldbus. PFS=switch output. Version 2. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57. Usage: Promass 200, Prowirl 200, Promag 200.

    • Order code 71128617

      Overvoltage protection (OVP10),1-Channel

      4-20mA HART. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/FMR54/FMR56/ FMR57, FMR60/FMR62/FMR67. Usage: Promass 200, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Order code 71128619

      Overvoltage protection (OVP20),2-Channel

      4-20mA HART, PROFIBUS PA, FOUNDATION Fieldbus, Imp./Freq./Switch output. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/FMR54/FMR56/ FMR57, FMR60/FMR62/FMR67. Usage: Promass 200, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Order code 71197334

      Transmitter electronics FHX50

      Consists of: electronics, ribbon cable. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57. Usage: Promass200, Prowirl 200, Promag 200, Prosonic Flow 200.

    • Order code

      Remote display FHX50 please order with separate order structure.

    • Order code 71296840

      M12-female plug connector, VA

      To connect FHX50. Usage: FMP50/51/52/53/54/55/56/57, FMR50/51/52/53/54/56/57. Not for dust Ex. Usage: Prowirl 200, Promass 200, Promag 200, Prosonic Flow 200.

  • 30
  • 34
  • 34
    • Nr 34 Order code XPD0016-

      I/O module, 2-wire, 4-20mA,HART, PFS, Ex

      Non-Ex, Ex. 1x current output HART. 1x PFS= pulse/freq./switch output.

  • 37
    • Nr 37 Order code 71110280

      Terminal set 2-wire, I/O module

      Consists of: 4x terminal 2-pole, green. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 40
    • Nr 40 Order code XPD0024-

      Display module, SD02, push buttons

      For housing: GT18, GT19, GT20. Usage: FMP50/51/52/53/54/55/56/57, FMR50/51/52/53/54/56/57, FMR60/62/67, FHX50. Promass 200/TB2, Prosonic Flow 200, t-mass 150, Promag 200, Prowirl 200. Consists of: Display SD02, helix cable, ribbon cable, connector cover.

    • Nr 40 Order code XPD0025-

      Display module, SD03, Touch Control

      For housing: GT18, GT19, GT20. Usage: FMP50/51/52/53/54/55/56/57, FMR50/51/52/53/54/56/57, FMR60/62/67, FHX50. Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200. Consists of: Display SD03 illuminated, ribbon cable, connector cover.

  • 20
    • Nr 20 Order code 71110281

      Cover GT18 316L, HNBR

      Material: 316L. O-ring, EPDM, PTFE coated. Usage: FMP51/FMP52/FMP54/FMP55/ FMP56/FMP57, FMR51/FMR52/FMR53/ FMR54/FMR57, FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

    • Nr 20 Order code 71110282

      Cover GT18 316L, sight glass, HNBR

      Material: 316L. O-ring NBR, PTFE coated. Usage: FMP51/FMP52/FMP54/FMP55/ FMP56/FMP57, FMR51/FMR52/FMR53/ FMR54/FMR57, FMR62/FMR67, FHX50. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

  • 25
    • Nr 25 Order code 71110291

      Cover GT18 316L, terminal Ex, HNBR

      Material: 316L. O-ring EPDM, PTFE coated. Usage: terminal compartment, not for Ex d/XP, FMP51/FMP52/FMP54/FMP55/FMP56/FMP57, FMR51/FMR52/FMR53/FMR54/FMR57, FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

    • Nr 25 Order code 71110284

      Cover GT18 316L, terminal Ex d, HNBR

      Material: 316L. O-ring EPDM /PTFE coated. Usage: terminal compartment Ex d/XP, FMP51/FMP52/FMP54/FMP55/FMP56/FMP57, FMR51/FMR52/FMR53/FMR54/FMR57, FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

    • Nr 25 Order code 71185516

      Cover GT18 316L, Terminal, OVP, HNBR

      Material: 316L. O-ring EPDM, PTFE coated. Usage: terminal compartment, for overvoltage protection, not for Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMP54/FMP56/FMP57, FMR62/FMR67. Usage: Promass 200, Prosonic Flow 200, Prowirl 200.

  • 20
    • Nr 20 Order code 71110299

      Cover GT20 Alu, HNBR

      Material: aluminium, coated. O-ring EPDM, PTFE coated. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Nr 20 Order code 71110297

      Cover GT20 Alu, sight glass, HNBR

      Material: aluminium, coated. O-ring EPDM, PTFE coated. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 25
    • Nr 25 Order code 71110301

      Cover GT20 Alu, Terminal Ex, HNBR

      Material: aluminium, coated. O-ring EPDM, PTFE coated. Usage: terminal compartment, not for Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Nr 25 Order code 71110302

      Cover GT20 Alu, Terminal Ex d, HNBR

      Material: aluminium, coated. O-ring EPDM, PTFE coated. Usage: terminal compartment Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Nr 25 Order code 71185517

      Cover GT20 Alu, Terminal, OVP, HNBR

      Material: aluminium. O-ring EPDM, PTFE coated. Usage: terminal compartment, for overvoltage protection, not for Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 15
  • 65
    • Nr 65 Order code 71110303

      Sealing set GT18/GT19/GT20, EPDM, HNBR

      Consists of: O-ring 88.5x3.53 EPDM/PTFE, cover electronics compartment, housing GT19. O-Ring 88.5x3.53 NBR, cover electronics compartment, housing GT18, GT20. O-ring 91.67x3.53 EPDM/PTFE, cover terminal compartment, housing GT19. O-Ring 91.67x3.53 NBR, cover terminal compartment, housing GT18, GT20. O-ring 50.39x3.53 EPDM/PTFE, housing/sensor. FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 19
    • Nr 19 Order code 71115174

      Housing filter 316L, GT18, 1 set

      Consists of: 2x filter plug metall 316L. 1x pressure compensation filter. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

    • Nr 19 Order code 71115175

      Housing filter Brass/Ni GT19/20, 1 set

      Consists of: 2x filter plug brass nickel, pressure compensation filter. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 17
    • Nr 17 Order code 71115176

      Set housing securing clamps

      Usage: housing GT18/GT19/GT20, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Order code 71162242

      Weather prot. cover GT18/GT19/GT20, 316L

      Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/FMR54/ FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Order code 71392563

      Kit Sensor holder

      Usage: Promass A, 8A2B, 8A3C, 8A5C. Consists of: 1x sensor holder 1.4404 3x holder bracket 1.4404 2x screw M8x50 INOX A4 2x spring washer M8 INOX A4.

    • Order code 8X2CXX-

      Transmitter Promass 200, 8X2CXX

      For Product 8E2C + 8A2B

    • Order code XPRFID-

      Spare RFID TAG

      Consists of: RFID TAG, fixing wire, crimp sleeve.

    • Order code DK8003-

      Promass sensor, heating jacket, DK8003

      Heating medium (e.g. water, steam)

Tải

Vui lòng chọn thị trường / khu vực của bạn