Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử

LPGmass D8EB
Coriolis flowmeter

Picture of Coriolis flowmeter LPGmass D8EB for accurate measurement of liquefied petroleum gas ©Endress+Hauser

LPGmass D8EB for accurate measurement of liquefied petroleum gas in refueling and distribution applications.

The Coriolis Flow Measuring Principle

The refueling and distribution application flowmeter with easy system integration

The LPGmass is specially designed for flow measurement of LPG for dispensing and truck unloading. It combines an integrated temperature measurement with intelligent conversion functions, providing volume correction directly on site. LPGmass will be the preferred choice for system integrators, skid builders and equipment manufacturers.
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
  • Tổng quan về thông số kỹ thuật

    • Max. measurement error

      Mass flow (liquid): ±0.20 %
      Volume flow (liquid): ±0.30 %

    • Measuring range

      0 to 70 000 kg/h (0 to 2570 lb/min)

    • Medium temperature range

      –50 to +125 °C (–58 to +257 °F)

    • Max. process pressure

      PN 40, Class 300

    • Wetted materials

      Measuring tube: 1.4539 (904L)
      Connection: 1.4404 (316/316L)

Chọn nhanh

Chọn theo đề xuất của chúng tôi
Giá bán
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

hoặc

Công cụ lựa chọn mã thiết bị

Tiếp tục lựa chọn từ tất cả tùy chọn có thể
  • Lợi ích

    • Excellent operational safety – reliable under extreme ambient conditions

    • Fewer process measuring points – multivariable measurement (flow, density, temperature)

    • Space-saving installation – no in/outlet run needs

    • Space-saving transmitter – full...

  • Phạm vi ứng dụng

    • Measuring principle operates independently of physical fluid properties such as viscosity or density

    • Accurate measurement of liquefied petroleum gas in refueling and distribution applications.

    Device properties

    • Flow rates up to 70 000 kg/h (2570 lb/min)

    • Volume flow calculation according to...

Tín năng và thông số kỹ thuật

Quay lại

Details

  • Measuring principle

    Coriolis

  • Product headline

    The refueling and distribution application flowmeter with easy sytem integration. Accurate measurement of liquefied petroleum gas in refueling and distribution applications.

  • Sensor features

    Excellent operational safety – reliable under extreme ambient conditions. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space-saving installation – no in/outlet run needs. Flow rates up to 70 000 kg/h (2570 lb/min). Volume flow calculation according to API table 53.

  • Transmitter features

    Space-saving transmitter – full functionality on the smallest footprint. Fast commissioning – pre-configured devices. Automatic recovery of data for servicing. Robust, compact transmitter housing. Modbus RS485.

  • Nominal diameter range

    DN 8 to 50 (³⁄₈ to 2")

  • Wetted materials

    Measuring tube: 1.4539 (904L)
    Connection: 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density

  • Max. measurement error

    Mass flow (liquid): ±0.20 %
    Volume flow (liquid): ±0.30 %

  • Measuring range

    0 to 70 000 kg/h (0 to 2570 lb/min)

  • Max. process pressure

    PN 40, Class 300

  • Medium temperature range

    –50 to +125 °C (–58 to +257 °F)

  • Ambient temperature range

    –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    AlSi10Mg, coated

  • Degree of protection

    IP66/67, type 4X enclosure

  • Display/Operation

    No local operation
    Configuration via operating tools possible

  • Outputs

    None

  • Inputs

    None

  • Digital communication

    Modbus RS485

  • Power supply

    DC 20 to 30 V

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO

  • Product safety

    CE, C-Tick

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)

  • Pressure approvals and certificates

    PED, CRN

  • Material certificates

    3.1‐Material

Tài liệu / Tài liệu hướng dẫn / Phần mềm

Phụ kiện / Phụ tùng thay thế

Nr
Order code
Specification
  • 47
  • 45
    • Nr 45 Order code 71185787

      Kit connection terminal for Ex-i barrier

      Usage: Promass 100, CNGmass, LPGmass, LNGmass. Consists of: 2x Connection terminal 4-Pol.

  • 30
  • 21
    • Nr 21 Order code 71185789

      Kit cover, compact, Alu

      Usage: Promass 100, Promag 100, Prosonic Flow E 100/E Heat, CNGmass, LPGmass, LNGmass. Consists of: Cover Aluminium, coated. O-Ring 113,90 x 3,53 NBR for cover.

  • 70
    • Nr 70 Order code 71185795

      Kit housing gaskets, compact, Alu

      Usage: Promass 100, Prosonic Flow E 100/E Heat, CNGmass, LPGmass, LNGmass. Consists of: O-Ring 113,90 x 3,53 NBR for cover. Gasket EPDM for housing/sensor.

  • 15
  • 12
    • Nr 12 Order code 71276494

      Kit securing clamp, screw

      Usage: Promass 100, Promag 100, Prosonic Flow E 100/E Heat, CNGmass, LPGmass, LNGmass. Sensor housing: Promag 400(C), (C) = generation index C, Promag/Promass 500, Promag/Promass/Prosonic Flow 500 digital. Consists of: cover clamp, screw M4x16.

    • Nr 12 Order code 71276495

      Kit screw sealing, transm./sensor, alu

      Usage: Transmitter housing: CNGmass, LPGmass, LNGmass, Prosonic Flow E Heat, Sensor housing: Promag 400(C), (C) = generation index C. Consists of: cover clamp, screw sealing M4x16.

Vui lòng chọn thị trường / khu vực của bạn