Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Picture of flowmeter Proline Cubemass C 100 for measuring smallest quantities of liquids and gases

Proline Cubemass C 100
Coriolis flowmeter

Compact sensor for smallest quantities with an ultra-compact transmitter

8C1B
Please Wait (spinning wheel)
Đang tải giá
Giá tạm thời không có sẵn
Price on request
from CHF ??.-

Tổng quan về thông số kỹ thuật

  • Max. measurement error

    Mass flow (liquid): ±0.1 %
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.5 %
    Density (liquid): ±0.0005 g/cm3

  • Measuring range

    0 to 1000 kg/h (0 to 37 lb/min)

  • Medium temperature range

    –50 to +205 °C (–58 to +401 °F)

  • Max. process pressure

    PN 40, Class 300, 10K, 400 bar (5800 psi)

  • Wetted materials

    Measuring tube: 1.4539 (904L)
    Connection: 1.4539 (904L); 1.4404 (316/316L)

Phạm vi ứng dụng

Cubemass C is the ideal sensor for the measurement of smallest flow rates in skids, test rigs and industrial robotics. Neither high pressure nor alternating flow conditions compromise its accuracy. The ultra-compact transmitter delivers full performance on the smallest footprint and enables seamless system integration. Heartbeat Technology ensures measurement reliability and compliant verification.

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Measuring accurately smallest quantities of liquids and gases.

Device properties

  • Nominal diameter: DN 1 to 6 (1/24 to 1/4")

  • Process pressure up to 400 bar (5800 psi)

  • Medium temperature up to +205 °C (+401 °F)

  • Robust, ultra-compact transmitter housing

  • Pre‐configured plug connector

  • Local display available

Lợi ích

  • Space-saving installation – compact single-tube design

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Suitable for skids – lightweight sensor

  • Space-saving transmitter – full functionality on the smallest footprint

  • Time-saving local operation without additional software and hardware – integrated web server

  • Integrated verification – Heartbeat Technology

Video

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

Sản phẩm cũ