- F
- L
- E
- X
Proline Promag H 300 for the food & beverages and life sciences industries

- F
- L
- E
- X
Proline Promag H 300 for the food & beverages and life sciences industries

- F
- L
- E
- X
Proline Promag H 300 for the food & beverages and life sciences industries

- F
- L
- E
- X
Proline Promag H 300 for the food & beverages and life sciences industries
Tổng quan về thông số kỹ thuật
-
Max. measurement error
Volume flow (standard): ±0.5 % o.r.± 1 mm/s (0.04 in/s)
Volume flow (option) ±0.2 % o.r. ± 2 mm/s (0.08 in/s) -
Measuring range
0.06 dm³/min to 600 m³/h (0.015 gal/min to 2 650 gal/min)
-
Medium temperature range
–20 to +150 °C (–4 to +302 °F)
-
Max. process pressure
PN 40, Class 150, 20K
-
Wetted materials
Liner: PFA
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum
Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC adhesive sleeve
Seals: O-ring seal (EPDM, FKM, Kalrez), aseptic molded seal (EPDM, FKM, silicone)
Grounding Rings: stainless steel, 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); tantalum
Phạm vi ứng dụng
Promag H is the preferred sensor for hygienic applications with highest requirements in the food and beverage and life sciences industries. With its compact transmitter Promag H 300 offers a high flexibility in terms of operation and system integration: access from one side, remote display and improved connectivity options. Heartbeat Technology ensures compliance and process safety at all times.
The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity
Dedicated to demanding applications in the food and beverage as well as in life sciences industries
Device properties
Liner made of PFA
Sensor housing made of stainless steel (3A, EHEDG)
Wetted materials CIP, SIP cleanable
Compact hygienic dual-compartment housing with IP69 and up to 3 I/Os
Backlit display with touch control and WLAN access
Remote display available
Lợi ích
Flexible installation concept – numerous hygienic process connections
Energy-saving flow measurement – no pressure loss due to cross-section constriction
Maintenance-free – no moving parts
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Video
-
The Electromagnetic Flow Measuring Principle
-
Heartbeat Technology simply explained (3'14")
Lựa chọn Extended
-
Sản phẩm cao cấp
- Chức năng cao và tiện lợi
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
Sản phẩm cũ
-
Measuring principle
Electromagnetic
-
Product headline
Specialist for hygienic applications with a compact, easily accessible transmitter.
Dedicated to demanding applications in the food and beverage as well as in life sciences industries. -
Sensor features
Flexible installation concept – numerous hygienic process connections. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
Liner made of PFA. Sensor housing made of stainless steel (3-A, EHEDG). -
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Wetted materials CIP, SIP cleanable. Compact hygienic dual-compartment housing with IP69 and up to 3 I/Os. Backlit display with touch control and WLAN access. -
Nominal diameter range
DN 2 to 150 (¹⁄₁₂ to 6")
-
Wetted materials
Liner: PFA
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum
Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC adhesive sleeve
Seals: O-ring seal (EPDM, FKM, Kalrez), aseptic molded seal (EPDM, FKM, silicone)
Grounding Rings: stainless steel, 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); tantalum -
Measured variables
Volume flow, temperature, conductivity, mass flow, corrected volume flow, corrected conductivity
-
Max. measurement error
Volume flow (standard): ±0.5 % o.r.± 1 mm/s (0.04 in/s)
Volume flow (option) ±0.2 % o.r. ± 2 mm/s (0.08 in/s) -
Measuring range
0.06 dm³/min to 600 m³/h (0.015 gal/min to 2 650 gal/min)
-
Max. process pressure
PN 40, Class 150, 20K
-
Medium temperature range
–20 to +150 °C (–4 to +302 °F)
-
Ambient temperature range
–40 to +60 °C (–40 to +140 °F)
-
Sensor housing material
1.4301 (304), corrosion resistant
-
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design
-
Degree of protection
IP66/67, type 4X enclosure
IP69 -
Display/Operation
4-line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Inputs
Status input
4-20 mA input -
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA
-
Power supply
DC 24 V
AC 100 to 230 V
AC 100 to 230 V / DC 24 V (non-hazardous area) -
Hazardous area approvals
ATEX, IECEx, cCSAus, INMETRO, NEPSI, EAC, UK Ex
-
Product safety
CE, C-tick, EAC marking
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Marine approvals and certificates
LR approval, DNV GL approval, ABS approval, BV approval
-
Pressure approvals and certificates
PED, CRN
-
Material certificates
3.1 material
-
Hygienic approvals and certificates
Sanitary approval: EHEDG, 3-A, liner and seals acc. to FDA, cGMP
Định cấu hình để tải xuống các bản vẽ CAD của sản phẩm này
Chọn theo đề xuất của chúng tôi
-
-- selected coding-- selected label99.999,00<%label%>
-
Bạn muốn có nhiều lựa chọn hơn? Vui lòng sử dụng công cụ lựa chọn mã thiết bị để tiếp tục.
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Bạn muốn có nhiều lựa chọn hơn? Vui lòng sử dụng công cụ lựa chọn mã thiết bị để tiếp tục.
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Giá cho mỗi chi tiết
-
<%range%><%price%>
-
- Các add-on tùy chọn
Công cụ lựa chọn mã thiết bị
Thường mua kèm theo
Phụ kiện
Sản phẩm liên quan