Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử

Proline Promag 10E
Electromagnetic flowmeter

Picture of Proline Promag 10E for basic applications in the chemical industry ©Endress+Hauser

Proline Promag 10E for basic applications in the chemical industry

The Electromagnetic Flow Measuring Principle

The economical flowmeter with a highly cost-effective transmitter

Promag E is a streamlined sensor for basic chemical applications. It is the most economical solution for our chemical customers. Combined with the Promag 10 transmitter for basic applications and direct integration, Promag 10E offers accurate measurement of liquids for a wide range of applications. It will be the preferred solution for customers aiming for minimized cost of ownership. Promag 10E is available as compact or remote version.
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
  • Tổng quan về thông số kỹ thuật

    • Max. measurement error

      Volume flow: ±0.5 % o.r. ± 1 mm/s (0.04 in/s)

    • Measuring range

      4 dm³/min to 9600 m³/h (1 to 44 000 gal/min)

    • Medium temperature range

      –10 to +110 °C (+14 to +230 °F)

    • Max. process pressure

      PN 40, Class 150, 20K

    • Wetted materials

      Liner: PTFE
      Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022)

Chọn nhanh

Chọn theo đề xuất của chúng tôi
Giá bán
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

hoặc

Công cụ lựa chọn mã thiết bị

Tiếp tục lựa chọn từ tất cả tùy chọn có thể
  • Lợi ích

    • Cost-effective sensor – ideal solution for basic requirements

    • Energy-saving flow measurement – no pressure loss due to cross-section constriction

    • Maintenance-free – no moving parts

    • Cost-effective – designed for easily applications and direct integration

    • ...

  • Phạm vi ứng dụng

    • The measuring principle is virtually independent of pressure, density, temperature and viscosity

    • Fully suitable for basic applications in the chemical and process industry

    Device properties

    • Nominal diameter: max. DN 600 (24")

    • All common process...

Tín năng và thông số kỹ thuật

Quay lại

Details

  • Measuring principle

    Electromagnetic

  • Product headline

    The economical flowmeter with a highly cost-effective transmitter.
    Fully suitable for basic applications in the chemical and process industry.

  • Sensor features

    Cost-effective sensor – ideal solution for basic requirements. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
    Nominal diameter: max. DN 600 (24"). All common process connections. Liner made of PTFE.

  • Transmitter features

    Cost-effective – designed for easy applications and direct integration. Safe operation – display provides easily readable process information. Fully industry-compliant – IEC/EN/NAMUR.
    2-line display with push buttons. Device as compact or remote version. HART.

  • Nominal diameter range

    DN 15 to 600 (½ to 24")

  • Wetted materials

    Liner: PTFE
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022)

  • Measured variables

    Volume flow

  • Max. measurement error

    Volume flow: ±0.5 % o.r. ± 1 mm/s (0.04 in/s)

  • Measuring range

    4 dm³/min to 9600 m³/h (1 to 44 000 gal/min)

  • Max. process pressure

    PN 40, Class 150, 20K

  • Medium temperature range

    –10 to +110 °C (+14 to +230 °F)

  • Ambient temperature range

    –10 to +60 °C (+14 to +140 °F)

  • Sensor housing material

    DN 15 to 300 (½ to 12"): AlSi10Mg, coated

    DN 350 to 600 (14 to 24"): Carbon steel with protective varnish

    Sensor connection housing: AlSi10Mg, coated

  • Transmitter housing material

    Powder‐coated die‐cast aluminum

  • Degree of protection

    Compact version: IP67, type 4X enclosure
    Sensor remote version (standard): IP67, type 4X enclosure
    Sensor remote version (option): IP68, type 6P enclosure
    Transmitter remote version: IP67, type 4X enclosure

  • Display/Operation

    2‐line display with push buttons
    Configuration via local display and operating tools possible

  • Outputs

    4‐20 mA HART (active)
    Pulse/switch output (passive)

  • Inputs

    None

  • Digital communication

    HART

  • Power supply

    DC 11 to 40 V
    AC 85 to 250 V (45 to 65 Hz)
    AC 20 to 28 V (45 to 65 Hz)

  • Hazardous area approvals

    cCSAus

  • Product safety

    CE, C-tick, EAC marking

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)

  • Pressure approvals and certificates

    PED

Tài liệu / Tài liệu hướng dẫn / Phần mềm

Phụ kiện / Phụ tùng thay thế

Nr
Order code
Specification

Vui lòng chọn thị trường / khu vực của bạn