Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử

Proline Promag 10W
Electromagnetic flowmeter

Picture of electromagnetic flowmeter Proline Promag 10W for the water & wastewater industry ©Endress+Hauser

Proline Promag 10W for the water & wastewater industry

The Electromagnetic Flow Measuring Principle

Flowmeter for basic water and wastewater applications with a highly cost-efficient transmitter

Thanks to its international approvals (e.g. for drinking water), Promag W serves a wide variety of applications. Combined with the Promag 10 transmitter for basic applications and direct integration, Promag 10W offers accurate measurement of liquids for a wide range of applications. It will be the preferred solution for customers aiming for minimized cost of ownership. Promag 10W is available as compact or remote version.
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
  • Tổng quan về thông số kỹ thuật

    • Max. measurement error

      ±0,5% o.r. ± 2 mm/s (±0,5% o.r. ± 0,08 in/s)

    • Measuring range

      9 dm3/min to 110 000 m3/h (2.5 gal/min to 700 Mgal/day)

    • Medium temperature range

      '0 to +80 °C (+32 to +176 °F), –20 to +50 °C (–4 to +122 °F)

    • Max. process pressure

      PN 40, Class 300, 20K

    • Wetted materials

      Liner: polyurethane; hard rubber

Chọn nhanh

Chọn theo đề xuất của chúng tôi
Giá bán
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

hoặc

Công cụ lựa chọn mã thiết bị

Tiếp tục lựa chọn từ tất cả tùy chọn có thể
  • Lợi ích

    • Flexible engineering – sensor with fixed or lap-joint process connections

    • Reliable measurement – accurate measured values even with 0 x DN inlet run

    • Improved plant availability – sensor compliant with industry-specific requirements

    • Cost-effective –...

  • Phạm vi ứng dụng

    • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

    • Suitable for elementary measurement tasks such as raw water intake

    Device properties

    • International drinking water approvals

    • Degree of...

Tín năng và thông số kỹ thuật

Quay lại

Details

  • Measuring principle

    Electromagnetic

  • Product headline

    Sensor with degree of protection IP68 (Type 6P enclosure) with a highly cost-effective transmitter.
    The specialist in the water and wastewater industry for the most demanding applications.

  • Sensor features

    Flexible engineering – sensor with fixed or lap-joint process connections. Reliable measurement – accurate measured values even with 0 x DN inlet run. Maintenance‐free – no moving parts.
    International drinking water approvals. Degree of protection IP68 (Type 6P enclosure). 2-line display with push buttons.

  • Transmitter features

    Cost-effective – designed for easy applications and direct integration. Safe operation – display provides easily readable process information. Fully industry-compliant – IEC/EN/NAMUR.
    Device as compact or remote version. HART.

  • Nominal diameter range

    DN 25...2000
    1"...78"

  • Wetted materials

    Liner: polyurethane; hard rubber

  • Measured variables

    Volume flow

  • Max. measurement error

    ±0,5% o.r. ± 2 mm/s (±0,5% o.r. ± 0,08 in/s)

  • Measuring range

    9 dm3/min to 110 000 m3/h (2.5 gal/min to 700 Mgal/day)

  • Max. process pressure

    PN 40, Class 300, 20K

  • Medium temperature range

    '0 to +80 °C (+32 to +176 °F), –20 to +50 °C (–4 to +122 °F)

  • Ambient temperature range

    –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    DN 25 to 300 (1 to 12"): AlSi10Mg, coated
    DN 25 to 2000 (1 to 78"): Carbon steel with protective varnish
    Sensor connection housing (standard): AlSi10Mg, coated
    Sensor connection housing (option): Polycarbonate

  • Transmitter housing material

    Powder-coated die-cast aluminum

  • Degree of protection

    Degree of protection: IP66/67, type 4X enclosure; IP68, type 6P enclosure

  • Display/Operation

    Two line display
    Push buttons

  • Outputs

    4...20mA + pulse,-/status (configurable)

  • Digital communication

    HART

  • Power supply

    AC 20 to 28 V
    AC 85 to 250 V
    AC 20 to 28 V / DC 11 to 40 V

  • Hazardous area approvals

    FM
    CSA

  • Product safety

    CE, C-tick, EAC marking

  • Pressure approvals and certificates

    Certificate/Test: PED/VDS

  • Hygienic approvals and certificates

    Drinking water approval: ACS, KTW/W270, NSF 61, WRAS BS 6920

Tài liệu / Tài liệu hướng dẫn / Phần mềm

Phụ kiện / Phụ tùng thay thế

Nr
Order code
Specification

Vui lòng chọn thị trường / khu vực của bạn