Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Proservo NMS80 - Tank gauging instrument

Servo tank gauging instrument
Proservo NMS80

High precision servo measurement for liquid level, interface and density

NMS80
Please Wait (spinning wheel)
Đang tải giá
Giá tạm thời không có sẵn
Price on request
from CHF ??.-

Tổng quan về thông số kỹ thuật

  • Accuracy

    up to 0.4 mm

  • Process temperature

    -200°C...200°C
    (-328°F...392°F)

  • Process pressure / max. overpressure limit

    0,2...6 bar abs

  • Max. measurement distance

    36 m (118 ft)

  • Main wetted parts

    316L, AlloyC276, PTFE

Phạm vi ứng dụng

The intelligent tank gauge Proservo NMS80 is designed for high accuracy liquid level measurement in custody transfer and inventory control applications with NMi- and PTB-approvals. It meets the relevant requirements according to OIML R85 and API 3.1B. It fulfills the exact demands of tank inventory management and loss control and is optimized in regards of total cost saving and safe operation.

For high accuracy custody transfer measurement in crude oil, gasoline, diesel, petrochemicals and chemicals.

  • Process connections: Flanges

  • Temperature: -200 to +200°C (-328 to +392°F)

  • Pressure: 0 to +6bar (0 to +87psi)

  • Maximum measuring range: 36m (118ft)

  • Accuracy: ±0.4mm (±0.02")

  • International explosion protection and custody transfer certificates, overfill prevention WHG, SIL

Lợi ích

  • Hardware and software developed according to IEC 61508 up to SIL3 (in homogeneous redundancy) for high level of safety

  • Maximum reliability through accuracy up to ±0.4mm (±0.02")

  • Developed according to international metrology recommendations such as OIML R85 and API MPMS

  • Local and country-specific certifications like NMi or PTB for custody transfer applications

  • Simplified installation and trouble-free operations due to easy connection to major DCS systems via open protocols

  • Measurement of interfaces between up to three liquid layers, tank bottom, spot, and profile densities

Video

Lựa chọn Xpert

  • Sản phẩm chuyên dụng

  • Dành cho các ứng dụng đòi hỏi cao

Công nghệ vượt trội

Đơn giản

Có thể thay đổi

Xpert: Master your most challenging applications ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Sản phẩm cũ

Chào mừng đến với Endress+Hauser!

Vui lòng chọn thị trường / khu vực của bạn