Ultrasonic measurement
Time-of-Flight
Prosonic FMU43
Cost effective device for sophisticated level measurement in liquids and bulk solids for up to 15m
The Prosonic FMU43 sensor is suited for non-contact level measurement in fluids, pastes, coarse bulk material and flow measurement in open channels or at weirs. The two-wire or four-wire compact transmitter can be used in applications with storage tanks, agitators, on stockpiles and conveyor belts. The envelope curve can be shown on the on-site display for simple diagnosis. Linearization function (up to 32 points) for conversion of the measured value into any unit of length, volume or flow rate.
- F
- L
- E
- X
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
Tổng quan về thông số kỹ thuật
-
Accuracy
+/- 4 mm or +/- 0.2 %of set measuring range
-
Process temperature
-40 °C ... 80 °C
(-40 °F ... 176 °F) -
Process pressure absolute / max. overpressure limit
0.7 bar ... 2.5 bar abs
(10 psi ... 36 psi) -
Max. measurement distance
Max. measurement distance
-
Main wetted parts
Unsaturated Polyester, 316 Ti
-
Chọn nhanh
Công cụ lựa chọn mã thiết bị
-
Lợi ích
Reliable non-contact measurement
Quick and simple commissioning via menu-guided on-site operation with four-line plain text display, 7 languages selectable
Envelope curves on the on-site display for simple diagnosis
Hermetically sealed and potted sensor
...
-
Phạm vi ứng dụng
Two-wire or four wire instrument for continuous non-contact level and flow measurement.
Process connection: Flange
Temperature: -40 to +80°C (-40 to +176°F)
Pressure: +0.7 to +2.5bar (+10 to +36psi)
Maximum measuring distance: Liquids 15m (50ft),...
Tài liệu / Tài liệu hướng dẫn / Phần mềm
-
Weld-in adapter, process adapter and flanges
Level and pressure measurement
Technical Information (TI) -
Prosonic M FMU40/41/42/43/44
Technical Information
Ultrasonic Level Measurement
Compact transmitters for non-contact level measurement of fluids,
pastes and coarse bulk materialsTechnical Information (TI) -
Prosonic M FMU40/41/42/43/44
Compact transmitters for non-contact level measurements of fluids,
pastes and coarse bulk materialsOperating Instruction (BA) -
Prosonic M FMU40/41/42/43/44
Compact transmitters for non-contact level measurements of fluids,
pastes and coarse bulk materialsOperating Instruction (BA) -
Prosonic M FMU40/41/42/43/44
Compact transmitters for non-contact level measurements of fluids,
pastes and coarse bulk materialsOperating Instruction (BA) -
Prosonic M FMU40/41/42/43/44
Compact transmitters for non-contact level measurements of fluids,
pastes and coarse bulk materialsOperating Instruction (BA) -
Prosonic M FMU40/41/42/43
Wiring diagram
Compact transmitters for non-contact level measurement of fluids, pastes
and coarse bulk materialsShort Instruction (KA)11/09Tiếng Đức , Tiếng Anh -
Prosonic M FMU40/41/42/43/44
4-20 mA HART
Brief Operating Instructions
Compact transmitters for non-contact level measurements of fluids,
pastes and coarse bulk materialsShort Instruction (KA)09/11Tiếng Anh -
Prosonic M FMU40/41/42/43/44
FOUNDATION Fieldbus
Brief Operating Instructions
Compact transmitters for non-contact level measurements of fluids,
pastes and coarse bulk materialsShort Instruction (KA)09/11Tiếng Anh -
Prosonic M FMU40/41/42/43/44
PROFIBUS-PA
Brief Operating Instructions
Compact transmitters for non-contact level measurements of fluids,
pastes and coarse bulk materialsShort Instruction (KA)09/11Tiếng Anh -
Ultrasonic level measurement
Ultrasonic level measurement
Short Instruction (KA)08/03Tiếng Đức , Tiếng Anh -
Weather protection cover
Mounting Instruction
Weather protection cover for devices with F12/T12/F23 housing.
Short Instruction (KA)06/07Tiếng Đức , Tiếng Anh , Tiếng Tây Ban Nha , fr , Tiếng Ý , Tiếng Hà Lan -
Display VU331
Micropilot M, Levelflex M, Prosonic M, Micropilot S
Short Instruction (KA)01/16Tiếng Đức , Tiếng Anh -
Sealing kit - installation instruction
Prosonic M
Installation Instructions (EA) -
Terminal module for housing F12/F23
Installation Instruction
Micropilot M, Levelflex M, Prosonic M
Installation Instructions (EA) -
Cable separate version
Installation Instructions
Cerabar M, Cerabar S, Deltabar S, Deltapilot M, Deltapilot S
Installation Instructions (EA) -
Prosonic M FMU43
NEPSI:
Ex tD A20/21 IP6X T84°C...T104°C
Ex tD A20/22 IP6X T84°C...T104°C
Safety Instructions
Ultrasonic Level Measurement
Ex Safety Instructions (XA) -
Prosonic M FMU43
EAC:
Ex ta/tb IIIC T84...115°C Da/Db X
Ex ta/tc IIIC T84...104°C Da/Dc X
Safety Instructions
Ultrasonic Level Measurement
Ex Safety Instructions (XA) -
Safety Instructions
Prosonic M FMU40, FMU41, FMU42, FMU43, FMU44
HART, PROFIBUS PA, FOUNDATION Fieldbus
ATEX: II 3 G Ex nA IIC T6...T3 Gc (FMU40/41/42/44)
II 3 D Ex tc IIIC Txx°C Dc (FMU40/41/42/43/44)
IECEx: Ex nA IIC T6...T3 Gc (FMU40/41/42/44)
EG 04 007; IECEx DEK 11.0014Ex Safety Instructions (XA) -
Prosonic M FMU43
NEPSI:
Ex tD A20/21 IP6X T84°C...T115°C
Ex tD A20/22 IP6X T84°C...T104°C
Safety Instructions
Ultrasonic Level Measurement
Ex Safety Instructions (XA) -
Prosonic M FMU40/41/42/43/44
EAC:
2Ex nA IIC T6...T4 Gc X
Ex tc IIIC T95..115°C Dc X
Safety Instructions
Ultrasonic Level Measurement
Ex Safety Instructions (XA) -
Safety Instructions
Prosonic M FMU43
HART
ATEX: II 1/2 D Ex ta/tb IIIC T115°C Da/Db
II 2 D Ex tb IIIC T115°C Db
II 1/3 D Ex ta/tc IIIC T84°C Da/Dc
II 3 D Ex tc IIICT84°CDc
IECEx: Ex ta/tb IIIC T115°C Da/Db
Ex tb IIIC T115°C Db
Ex ta/tc IIIC T84°C Da/Dc
KEMA 02 ATEX 1018; IECEx DEK 11.0014Ex Safety Instructions (XA) -
Prosonic M FMU43
EAC:
Ex ta/tb IIIC T84...115°C Da/Db X
Ex ta/tc IIIC T84...104°C Da/Dc X
Safety Instructions
Ultrasonic Level Measurement
Ex Safety Instructions (XA) -
Safety Instructions
Prosonic M FMU43
PROFIBUS PA, FOUNDATION Fieldbus
ATEX: II 1/2 D Ex ta/tb IIIC T84°C Da/Db
II 2 D Ex tb IIIC T84°C Db
II 1/3 D Ex ta/tc IIIC T84°C Da/Dc
II 3 D Ex tc IIIC T84°C Dc
IECEx: Ex ta/tb IIIC T84°C Da/Db
Ex tb IIIC T84°C Db
Ex ta/tc IIIC T84°C Da/Dc
KEMA 02 ATEX 1018; IECEx DEK 11.0014Ex Safety Instructions (XA) -
Safety Instructions
Micropilot M, Levelflex M, Prosonic M
FM Control Drawing
EMC C-module for ToF apparatus
Cl. I, II, III, Div. 2, Group A, B, C, D, E, F, G
and Cl. I, Zone 2, Group IIC
NIFW installationEx Safety Instructions (XA) -
Grounding of screen variations
Screen grounding
Certificate FM/CSA (ZD) -
Interoperability Statement: Prosonic M, FOUNDATION fieldbus
Endress+Hauser field device has been tested with Rockwell Automation
Integrated Architecture-based host system Allen-Bradley ControlLogix.
Prosonic M, FOUNDATION fieldbus Level Transmitter, Device Revision: 4,
DD Revision: 1, Device ID: 0x1011, Software Revision:4.00Special Documentation (SD) -
Interoperability Statement: Prosonic M, FOUNDATION fieldbus
Endress+Hauser field device has been tested with Rockwell Automation
Integrated Architecture-based host system Allen-Bradley ControlLogix.
Prosonic M, FOUNDATION fieldbus Level Transmitter, Device Revision: 3,
DD Revision: 3, Device ID: 0x1011, Software Revision: 2.04Special Documentation (SD) -
Interoperability Statement: Prosonic M, HART
Endress+Hauser field device has been tested with Rockwell Automation
Integrated Architecture-based host system Allen-Bradley ControlLogix.
Prosonic M, HART Level Transmitter, Device Revision: 2, Device ID: 0x11,
Software Revision: 1.02.00Special Documentation (SD) -
PRM HART Package V1.08.00
Manufacturer Information includes PRM - Device List, Release Notes –
HART
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.08.00Manufacturer Information (MI) -
Prosonic M FMU4x
Manufacturer Information for users regarding software updates (NE53)
Software version V01.04.00 HART and PROFIBUS PA
Manufacturer Information (MI) -
AMS HART Package V1.12.00
Manufacturer Information includes AMS - Device List, Release Notes –
HART
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.12.00Manufacturer Information (MI) -
PRM FOUNDATION fieldbus Package V1.05.00
Manufacturer Information includes PRM - Device List, Release Notes –
FOUNDATION fieldbus
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.05.00Manufacturer Information (MI) -
Simatic PDM HART Package 1.14.00
Manufacturer Information includes PDM - Device List, Release Notes –
HART
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.14.00Manufacturer Information (MI) -
AMS FOUNDATION fieldbus Package V1.06.00
Manufacturer Information includes AMS - Device List, Release Notes –
FOUNDATION fieldbus
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.06.00Manufacturer Information (MI) -
Prosonic M: FMU40, FMU41, FMU42, FMU43
Manufacturer information for users regarding software updates (NE53)
Prosonic M: FMU40, FMU41, FMU42, FMU43
Software version V 1.04.00 PAManufacturer Information (MI) -
Simatic PDM PROFIBUS Package V1.12.00
Manufacturer Information includes PDM - Device List, Release Notes –
PROFIBUS
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.12.00Manufacturer Information (MI) -
Catálogo Medición y Detección de nivel
Gama de productos para aplicaciones con líquidos y sólidos
Fields of Activities (FA)09/19Tiếng Tây Ban Nha -
Mesure de niveau
Aperçu des produits pour des applications dans des liquides et des
solides en vracFields of Activities (FA)03/19fr -
Level measurement
Product overview for applications in liquids and bulk solids
Fields of Activities (FA)03/17Tiếng Anh -
Level measurement
Product overview for applications in liquids and bulk solids
Fields of Activities (FA)03/17Tiếng Anh -
Füllstandmesstechnik
Produktübersicht für Anwendungen in Flüssigkeiten und Schüttgütern
Fields of Activities (FA)03/17Tiếng Đức -
Prosonic M Ultrasonic Level via PROFIBUS PA to the PlantPAx Process
Automation System
System using a 1788HP-EN2PAR Linking Device
Integration DocumentSystem Partner (SP)01/13Tiếng Anh -
Prosonic M Ultrasonic Level via HART to the PlantPAx Process Automation
System
System using a ControlLogix 1756 HART Analog Input Module
Integration DocumentSystem Partner (SP)01/09Tiếng Anh -
GSD Single, GSD_EH_PA_LE_Prosonic_0x152C_V01_00_PALIB, 14.04.2014 (Level,
Prosonic M, 0x152C)
PROFIBUS PA,
PROFIBUS System Version: AnyGeneral Station Description (GSD)1.00.00Language neutral -
EDD Single, EH_FF_LE_ProsonicM_0x1011_0x04_0x02_FFLIB_ITK5_00, 09.11.2016
(Level, Prosonic M, 0x101
FOUNDATION Fieldbus H1,
FOUNDATION fieldbus System Version: ITK 5.00Electronic Data Description (EDD)1.00.00Language neutral -
EDD Single, EH_FF_LE_ProsonicM_0x1011_0x03_0x01_FFLIB_ITK4_01, 09.11.2016
(Level, Prosonic M, 0x101
FOUNDATION Fieldbus H1,
FOUNDATION fieldbus System Version: ITK 4.01Electronic Data Description (EDD)1.00.00Language neutral -
EDD Single, EH_FF_LE_ProsonicM_0x1011_0x03_0x03_FFLIB_ITK4_60, 09.11.2016
(Level, Prosonic M, 0x101
FOUNDATION Fieldbus H1,
FOUNDATION fieldbus System Version: ITK 4.60Electronic Data Description (EDD)1.00.00Language neutral -
EDD Single, PDM_HART_LE_ProsonicM_0x0011_0x04_0x01, 07.11.2018 (Level, Prosonic M, 0x0011)
HART,
PDM Version: 6.0 SP5Electronic Data Description (EDD)1.00.00Language neutral -
EDD Single, EH_FF_LE_ProsonicM_0x1011_0x04_0x03_FFLIB_ITK5_20, 09.11.2016
(Level, Prosonic M, 0x101
FOUNDATION Fieldbus H1,
FOUNDATION fieldbus System Version: ITK 5.20Electronic Data Description (EDD)1.00.00Language neutral -
EDD Single, PDM_HART_LE_ProsonicM_0x0011_0x02_0x01, 07.11.2018 (Level, Prosonic M, 0x0011)
HART,
PDM Version: 6.0 SP5Electronic Data Description (EDD)1.00.00Language neutral -
EDD Single, PDM_PA_LE_ProsonicM_0x152C_0x04_0x01, 07.01.2019 (Level, Prosonic M, 0x152C)
PROFIBUS PA,
PDM Version: 6.0 SP5Electronic Data Description (EDD)1.00.00Language neutral -
EDD Single, EH_FF_LE_ProsonicM_0x1011_0x04_0x01_FFLIB_ITK4_61, 09.11.2016
(Level, Prosonic M, 0x101
FOUNDATION Fieldbus H1,
FOUNDATION fieldbus System Version: ITK 4.61Electronic Data Description (EDD)1.00.00Language neutral -
EDD Single, PDM_PA_LE_ProsonicM_0x152C_0x02_0x01, 07.01.2019 (Level, Prosonic M, 0x152C)
PROFIBUS PA,
PDM Version: 6.0 SP5Electronic Data Description (EDD)1.00.00Language neutral -
DTM Single, ProsonicM_FMU4x_PA_V2_04, 20.10.2020 (Level, Prosonic M, 0x152C)
PROFIBUS PA,
DeviceCare Version: 1.07.00
Field Xpert - SMT70 Version: 1.05.00
FieldCare Version: 2.15.00Device Type Manager (DTM)1.5.155.349Language neutral -
DTM Single, ProsonicM_FMU4x_PA_V2_06, 20.10.2020 (Level, Prosonic M, 0x152C)
PROFIBUS PA,
DeviceCare Version: 1.07.00
Field Xpert - SMT70 Version: 1.05.00
FieldCare Version: 2.15.00Device Type Manager (DTM)1.5.155.349Language neutral -
DTM Single, ProsonicM_FMU4x_PA_V4_xx, 20.10.2020 (Level, Prosonic M, 0x152C)
PROFIBUS PA,
DeviceCare Version: 1.07.00
Field Xpert - SMT70 Version: 1.05.00
FieldCare Version: 2.15.00Device Type Manager (DTM)1.5.155.349Language neutral -
DTM Single, ProsonicM_FMU4x_PA_V2_00___2_02, 20.10.2020 (Level, Prosonic M, 0x152C)
PROFIBUS PA,
DeviceCare Version: 1.07.00
Field Xpert - SMT70 Version: 1.05.00
FieldCare Version: 2.15.00Device Type Manager (DTM)1.5.155.349Language neutral -
DTM Single, ProsonicM_FMU4x_V4_xx, 23.10.2020 (Level, Prosonic M, 0x0011)
HART,
DeviceCare Version: 1.07.00
Field Xpert - SMT70 Version: 1.05.00
FieldCare Version: 2.15.00
Plant Resource Manager Version: R3.11Device Type Manager (DTM)1.4.188.39Language neutral -
DTM Single, ProsonicM_FMU4x_V2_00, 23.10.2020 (Level, Prosonic M, 0x0011)
HART,
DeviceCare Version: 1.07.00
Field Xpert - SMT70 Version: 1.05.00
FieldCare Version: 2.15.00Device Type Manager (DTM)1.4.188.39Language neutral -
Faceplate Library, PRM_FF_Package_Level_1_05_00, 29.05.2018 (Level)
FOUNDATION Fieldbus H1,
Plant Resource Manager Version: R3.02, R3.12Faceplate1.05.00Language neutral -
Animation Measuring Principle Time-of-Flight
Animation FR mp4 1280x720
Animation08/13fr -
Animation Measuring Principle Time-of-Flight
Animation FR flv 480x270
Animation08/13fr -
Animation Measuring Principle Time-of-Flight
Animation ES mp4 1280x720
Animation05/13Tiếng Tây Ban Nha -
Animation Measuring Principle Time-of-Flight
Animation ES flv 480x270
Animation05/13Tiếng Tây Ban Nha -
Animation Measuring Principle Time-of-Flight
Animation DE flv 480x270
Animation04/13Tiếng Đức -
Animation Measuring Principle Time-of-Flight
Animation EN mp4 1280x720
Animation04/13Tiếng Anh -
Animation Measuring Principle Time-of-Flight
Animation EN flv 480x270
Animation04/13Tiếng Anh -
Animation Measuring Principle Time-of-Flight
Animation DE mp4 1280x720
Animation04/13Tiếng Đức -
Animation Measuring Principle Time-of-Flight
Animation TR mp4 1920x1080
Video08/17Tiếng Thổ Nhĩ Kỳ -
Prosonic M
Product Code: FMU43-
Declaration Number: HE_00608_01.17
Manufacturer Specification: RoHSManufacturer DeclarationTiếng Trung Quốc -
Prosonic M
Product Code: FMU43-
Declaration Number: HE_00613_01.17
Manufacturer Specification: RoHSManufacturer DeclarationTiếng Trung Quốc -
Prosonic M
Product Code: FMU40-, FMU41-, FMU42-, FMU43-, FMU44-
EU DeclarationTiếng Đức , Tiếng Anh , fr -
Prosonic M
Product Code: FMU43-
Declaration Number: KEMA02ATEX1018EU DeclarationTiếng Đức , Tiếng Anh -
Prosonic M, Prosonic S
Product Code: FDU90-, FDU91-, FDU91F-, FDU92-, FDU93-, FDU95-, FMU40-, FMU41-, FMU42-, FMU43-, FMU44-, FMU90-, FMU95-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Approval Number: TС RU D-DE.MU62.B.02534MiscellaneousTiếng Nga -
Prosonic M, Prosonic T
Product Code: FMU30-, FMU40-, FMU41-, FMU42-, FMU43-, FMU44-
Region/Country: China
Approval Agency: ACMA
Approval Number: EC12010AMiscellaneousTiếng Anh -
Prosonic M, Prosonic S, Prosonic T
Product Code: FMU95-, FMU90-, FMU44-, FMU43-, FMU42-, FMU41-, FMU40-, FMU30-, FDU96-, FDU95-, FDU93-, FDU92-, FDU91-, FDU90-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Approval Number: TC BY_112 11.01. TP020 003 127MiscellaneousTiếng Nga -
Levelflex, Micropilot, Soliphant T, Soliphant M, Solicap S, Solicap M, Prosonic S, Prosonic M, Nivector, Minicap
Product Code: FMP57-, FMP56-, FMR57-, FMR56-, FMR67-, FTM52-, FTM51-, FTM50-, FTM21-, FTM20-, FTI77-, FTI56-, FTI55-, FTC968Z-, FTC968-, FTC262-, FTC260-, FMU95-, FMU90-, FMU44-, FMU43-, FMU42-, FMU41-, FMU40-, FDU95-, FDU93-, FDU92-, FDU91F-, FDU91-, FDU90-
Region/Country: Russia (Declaration of Conformity), Russia (TR CU)
Approval Agency: EAC
Approval Number: RU D-DE.MO10.B.05554MiscellaneousTiếng Nga -
Levelflex, Micropilot, Soliphant T, Soliphant M, Solicap S, Solicap M, Prosonic S, Prosonic M, Nivector, Minicap
Product Code: FMP57-, FMP56-, FMR57-, FMR56-, FMR67-, FTM52-, FTM51-, FTM50-, FTM21-, FTM20-, FTI77-, FTI56-, FTI55-, FTC968Z-, FTC968-, FTC262-, FTC260-, FMU95-, FMU90-, FMU44-, FMU43-, FMU42-, FMU41-, FMU40-, FDU95-, FDU93-, FDU92-, FDU91F-, FDU91-, FDU90-
Region/Country: Russia (Declaration of Conformity), Russia (TR CU)
Approval Agency: EAC
Approval Number: RU D-DE.MO10.B.05551MiscellaneousTiếng Nga -
Prosonic M
Product Code: FMU44-, FMU43-, FMU42-, FMU41-, FMU40-
Region/Country: Canada, USA
Approval Agency: CSA
Category: CL. I, II, III, 1 ABCDEFG
Protection: GP, Ex ia, Ex dExplosion ProtectionTiếng Anh -
Prosonic M, Prosonic S, Prosonic T
Product Code: FMU95-, FMU90-, FMU44-, FMU43-, FMU42-, FMU41-, FMU40-, FMU30-, FDU95-, FDU93-, FDU92-, FDU91F-, FDU91-, FDU90-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Protection: Ex d [ia], Ex ia, Ex m, Ex nA, Ex t, Ex ta/tc, Ex ta/tbExplosion ProtectionTiếng Nga -
Prosonic M
Product Code: FMU43-
Region/Country: Europe (ATEX)
Approval Agency: KEMA
Category: II 3 D, II 1/2 D, II 1/3 D
Protection: Ex ta/tc IIIC Txxx°C Da/Dc, Ex ta/tb IIIC Txxx°C Da/Db, IIIC Txxx°C DcExplosion ProtectionTiếng Đức , Tiếng Anh -
Prosonic M
Product Code: FMU40-, FMU41-, FMU42-, FMU43-, FMU44-
Region/Country: International (IECEx)
Approval Agency: DEKRA
Protection: Ex d [ia] IIC T6...T4 Ga/Gb, Ex ia IIC T6...T4 Ga/Gb, Ex ta/tc IIIC Txxx°C Da/Dc, Ex ta/tb IIIC Txxx°C Da/DbExplosion ProtectionTiếng Anh -
Prosonic M
Product Code: FMU40-, FMU41-, FMU42-, FMU43-
Region/Country: Brazil
Approval Agency: TÜV
Protection: Ex d [ia], Ex e mb [ia], Ex iaExplosion ProtectionTiếng Bồ Đào Nha -
Prosonic M
Product Code: FMU40-, FMU41-, FMU42-, FMU43-, FMU44-
Region/Country: Europe
Approval Agency: Endress+Hauser
Category: II 3 D, II 3 G
Protection: Ex nA IIC T6...T3 Gc, Ex t IIIC Txxx°C DcExplosion ProtectionTiếng Đức , Tiếng Anh , fr -
Prosonic M
Product Code: FMU43-
Region/Country: China
Approval Agency: NEPSI
Protection: Ex tD A20/A21 IP6X Txxx°C, Ex tD A20/A22 IP6X Txxx°CExplosion ProtectionTiếng Trung Quốc -
Product Family: Prosonic M
Product Code: FMU40-, FMU41-, FMU42-, FMU43-
Region/Country: International
Approval Agency: Fieldbus Foundation
Software Version: DEVICE REV. 04, DD-ITK 5.20Fieldbus ConformanceTiếng Anh -
Product Family: Prosonic M
Product Code: FMU43-, FMU41-, FMU42-, FMU40-
Region/Country: International
Approval Agency: PI, PROFIBUS International
Software Version: PROFILE 3.0Fieldbus ConformanceTiếng Anh -
Micropilot, Micropilot S, Minicap, Nivector, Prosonic M, Prosonic S, Prosonic T, Pumpenschutz, Solicap M, Solicap S, Soliphant M, Soliphant T, SYSTEM, Doppelstabsonde, Dreistabsonde, Einstabsonde, Levelflex, Liquicap M, Liquicap T, Liquiphant, Liquiphant FailSafe, Liquiphant M, Liquiphant S, Liquipoint, Liquipoint T, LIQUITREND
Product Code: FTL51C-, FTL51B-, FTL51-, FTL50H-, FTL50-, FTL41-, FTL33-, FTL31-, FTI77-, FTI56-, FTI55-, FTI52-, FTI51-, FTI26-, FTC968Z-, FTC262-, FTC260-, FMU44-, FMU43-, FTL51H-, FTL62-, FTL64-, FTL70-, FTL71-, FTL80-, FTL81-, FTL85-, FTM20-, FTM21-, FTM50-, FTM51-, FTM52-, FTW23-, FTW31-, FTW32-, FTW33-, NMR81-, NMR84-, QMW43-, FMU42-, 11362Z-, 11363Z-, 11371-, 11375Z-, 11961Z-, FDU90-, FDU91-, FDU91F-, FDU92-, FDU93-, FDU95-, FMI21-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMU41-, FMU40-, FMU30-, FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR540-, FMR54-, FMR532-, FMR53-, FMR52-, FMR51-, FMR50-, FMR20-, FMR10-, FMP57-, FMP56-
Approval Agency: TÜVPressure EquipmentTiếng Đức , Tiếng Anh -
Prosonic M, Prosonic S, Prosonic T
Product Code: FMU95-, FMU90-, FMU44-, FMU43-, FMU42-, FMU41-, FMU40-, FMU30-, FDU96-, FDU95-, FDU93-, FDU92-, FDU91F-, FDU91-
Region/Country: Uzbekistan
Approval Agency: UZS
Approval Number: 02.6925MetrologyTiếng Nga -
Prosonic, Prosonic M, Prosonic S
Product Code: FDU91-, FMU40-, FMU41-, FMU42-, FMU43-, FMU44-, FMU90-
Region/Country: Malaysia
Approval Number: SPAN/BPI/2653-2019MetrologyTiếng Anh -
Prosonic M, Prosonic S, Prosonic T
Product Code: FMU95-, FMU90-, FMU44-, FMU43-, FMU42-, FMU41-, FMU40-, FMU30-, FDU96-, FDU95-, FDU93-, FDU92-, FDU91-, FDU90-
Region/Country: Belarus
Approval Agency: BEL
Approval Number: 9773MetrologyTiếng Nga -
Prosonic M, Prosonic S, Prosonic T
Product Code: FMU95-, FMU90-, FMU44-, FMU43-, FMU42-, FMU41-, FMU40-, FMU30-, FDU96-, FDU95-, FDU93-, FDU92-, FDU91F-, FDU91-, FDU90-
Region/Country: Kazakhstan
Approval Agency: KazInMetr
Approval Number: 12134MetrologyTiếng Nga -
Prosonic M, Prosonic S
Product Code: FDU91F-, FDU92-, FDU93-, FDU95-, FDU96-, FMU40-, FMU41-, FMU42-, FMU43-, FMU44-, FMU90-, FMU95-
Region/Country: Russia (GOST)
Approval Agency: Rosstandart
Approval Number: OC.C.29.004.A № 50999/1MetrologyTiếng Nga
Phụ kiện / Phụ tùng thay thế
-
-
Order code 52006628
Instrument plug M20-M12 "PA" (WDM)150
4-pin metall plug for installation in the device, providing connection to a T-Box (WDM) or cable socket (WDM). Cable length: 150mm. Not suitable for PROMAG and PROMAG.
-
-
-
Nr 12 Order code 535720-9020
Set of screws housing F12/T12/F23
Consists of: 1x stop screw M5x10. 1x retaining screw M8x10. Usage: FMR230/FMR231, FMR240/FMR244/FMR245, FMR250, FMU40/FMU41/FMU42/FMU43/FMU44.
-
-
-
Nr 65 Order code 52010526
Sealing kit FMU4x
Consists of: 1x O-ring 113.9x3.53 EPDM. 1x O-ring 72.0x3.0 EPDM. 1x O-ring 49.21x3.53 EPDM. 1x flat gasket 47x58x2 EPDM. 1x flat gasket 59x68x2.5 EPDM. 2x O-ring 17.0x2.0 EPDM. Usage: FMU40/FMU41/FMU42/ FMU43/FMU44.
-
-
-
Nr 20 Order code 517391-0011
Cover F12/T12 Alu, coated, gasket
Material: aluminium, coated. O-ring EPDM. Usage: FMR230/FMR231, FMR240/FMR244/FMR245, FMR250, FMU40/FMU41/FMU42/FMU43/FMU44.
-
Nr 20 Order code 52005936
Cover F12/T12 Alu, window, gasket
Material: aluminium. Usage: VU331, housing F12/T12, Micropilot M/S, Prosonic M, Levelflex M.
-
-
-
Nr 11 Order code 52006026
Cover terminal compartment F12/F23
Hood terminal compartment. Usage: Micropilot M, Prosonic M, Levelflex M.
-
Nr 11 Order code 52019062
Cover terminal compartment F12/F23,FHX40
Hood terminal compartment. Usage: separate display, Micropilot M, Prosonic M, Levelflex M.
-
-
-
Order code 71092209
-
-
-
Nr 35 Order code 52012156
Terminal module 4-pole, PA, FF
PROFIBUS PA, FOUNDATION Fieldbus. Usage: Micropilot II/M, Prosonic M, Levelflex M.
-
Nr 35 Order code 52013304
Power supply 10.5-32VDC (housing F12)
Usage: electronics 4-wire, Levelflex M, Prosonic M.
-
Nr 35 Order code 52013305
Power supply 90-250VAC (F12), Ex only
Usage: electronics 4-wire, Levelflex M (Non-Ex and Ex), Prosonic M (Ex only).
-
Nr 35 Order code 52015585
Power supply CSA, 10.5-32VDC (housg F12)
Usage: electronics 4-wire, Levelflex M, Prosonic M.
-
Nr 35 Order code 52015586
Power supply CSA, 90-250VAC (housg F12)
Usage: electronics 4-wire, Levelflex M, Prosonic M.
-
Nr 35 Order code 71396869
Power supply 90-250VAC (F12) v2, Non-Ex
Power supply, HART, version 2. Only for "non ex area". Usage: FMU40/FMU41/FMU42/FMU43/FMU44.
-
-
-
Nr 30 Order code 71025602
Electronics FMU4x, Ex, 4-wire, HART,v4.0
4-20mA, version 4.0. Usage: FMU40/FMU41/FMU42/FMU43/FMU44.
-
Nr 30 Order code 71344233
Electronics FMU4x, Ex, PA, v4.0_2
PROFIBUS PA, version 4.02. Usage: FMU40/FMU41/FMU42/FMU43/FMU44.
-
Nr 30 Order code 71462298
Electronics FMU4x, Ex, FF, v4.02.2
FOUNDATION Fieldbus, version 4.02.2. Usage: FMU40/FMU41/FMU42/FMU43/FMU44.
-
-
-
Nr 40 Order code 52026443
Display VU331, version 2
Alphanumeric display, 4-line. Usage: FMR530/532/533, FMR540, FMU40/41/42/43/44.
-
-
-
Order code FHX40-
Display FHX40
Remote display + local operation. 4-line LC-display. :: Menu driven plain text operation. :: Easy setup. :: User language selectable. :: Envelope curve display on site. Usage: FMG60, FMU40/FMU41/FMU42/FMU43/FMU44.
-
-
-
Nr 50 Order code 52013543
-
-
-
Order code 52016334
-
Order code 942666-0000
Mounting bracket FAU20
Material: 316Ti. Usage: mounting FMU42/FMU43/FMU44.
-
Order code 71020502
-
Order code 71020503
-
Order code 71020504
-
Order code 543199-0001
Protective cover for housing T12/F12, SS
Usage: Micropilot M, Micropilot S, Prosonic M, Levelflex M. Material: 316Ti.
-
Order code 71007843
ToF Adapter FXA291
Usage: connection Micropilot M, Micropilot S, Levelflex M, Prosonic M, Tank Side Monitor, Deltabar S, Cerabar S, Gammapilot M, Micropilot I, to Commubox FXA291.
-
Order code 71000221
Adapterk. FMR2xx,FMx4x,PMx7x,FMD7x,FMG60
Connection service tool RS232(52013675)/ ToF adapter FXA291 (71007843). Usage: FMG60, FMD77/FMD78, FMR230/ FMR231, FMR240/FMR244/FMR245, FMR250, FMU40/FMU41/FMU42/FMU43/FMU44, NRF590, PMC71, PMD75, PMP71/PMP75.
-
Order code 52013874
-
-
Sản phẩm cũ