-
Hội thảo trực tuyến
Nanomass Gas Density
The device for continuous gas density measurement in the process
Nanomass Gas Density is the first device for precise gas density measurement based on the revolutionary MEMS-Coriolis technology – a combination of innovative micro-technology and Endress+Hauser's long experience. For the first time, under economically attractive conditions parameters such as gas density or quality can be monitored continuously in the process. Nanomass Gas Density can be easily integrated into any existing process infrastructure.
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
Chọn nhanh
Công cụ lựa chọn mã thiết bị
-
Lợi ích
High process safety and product quality – permanente process monitoring in real time
Increased process efficiency – continuous measurement and fast response time
High availability – maintenance-free
Complete data transparency – integrated data logger
...
-
Phạm vi ứng dụng
Measuring principle operates in a density range 0 to 30 kg/m³, considering temperature and pressure
Highly accurate density and concentration measurement of non-corrosive, inflammable, non-inflammable gases and gas mixtures.
Device properties
...
Tài liệu / Tài liệu hướng dẫn / Phần mềm
-
Nanomass Gas Density
Technical Information
MEMS Coriolis density meter
Technical Information (TI) -
Nanomass Gas Density
Operating Instructions
MEMS Coriolis density meter
Operating Instruction (BA) -
Nanomass Gas Density
Brief Operating Instructions
MEMS Coriolis density meter
Short Instruction (KA)03/17Tiếng Anh -
Cable and Small parts
Installation Instructions
Nanomass Gas Density DCEB
Installation Instructions (EA) -
Pipe mounting set
Installation Instructions
Nanomass DCEB
Installation Instructions (EA) -
Activate Software Functions
Installation Instructions
Nanomass Gas Density DCEB
Installation Instructions (EA) -
Table stand mounting kit
Installation Instructions
Nanomass DCEB
Installation Instructions (EA) -
Nanomass
Safety Instructions
Cl.I, Div.1, Zone 0 for IS (Ex i Intrinsically safe version)
Safety instructions for electrical apparatus for explosion-hazardous
areas classified according to the National Electrical Code (NEC) and
Canadian Electrical Code (CEC)Ex Safety Instructions (XA) -
Nanomass
Safety Instructions
ATEX:
II 1G Ex ia IIC T4 Ga
II 2G Ex ia IIC T4 Gb
IECEx:
Zone 0 Ex ia IIC T4 Ga
Zone 1 Ex ia IICT4 Gb
Safety instructions for electrical apparatus for explosion-hazardous
areas according to Directive 2014/34/EU (ATEX) and IEC 60079-0Ex Safety Instructions (XA) -
Nanomass Gas Density
MEMS density measurement – precise and continuous monitoring of gas
qualityInnovations (IN)09/16Tiếng Anh -
Nanomass Gas Density
MEMS-Dichtemessung – präzise und kontinuierliche Überwachung der
GasqualitätInnovations (IN)09/16Tiếng Đức -
Nanomass Gas Density DCEB07 - Firmware
Reliable gas density and concentration measurement for maximum accuracy
in long-term operation directly in the process.
Firmware version: 3.009Configuration Software3.009Language neutral -
Nanomass
Product Code: DCEB-
Declaration Number: EC_00079_02.15EU DeclarationTiếng Đức , Tiếng Anh , fr -
Nanomass
Product Code: DCEB-
Declaration Number: EC_00318_01.16EU DeclarationTiếng Đức , Tiếng Anh , fr -
Nanomass
Product Code: DCDB-, DCEB-
Region/Country: Europe (ATEX), USA
Approval Agency: UL
Category: II 2 G, II 1 G
Protection: Ex ia IIC T4 Ga, Ex ia IIC T4 GbExplosion ProtectionTiếng Anh -
Nanomass
Product Code: DCDB-, DCEB-
Region/Country: South Korea
Approval Agency: KTL
Category: zone 0
Protection: Ex ia IIC T4Explosion Protection -
Nanomass
Product Code: DCDB-, DCEB-
Region/Country: Canada, USA
Approval Agency: UL
Category: I/1/A,B,C,D T4
Protection: AEx/Ex ia IIC T4, Ex ia IIC T4Explosion ProtectionTiếng Anh -
Nanomass
Product Code: DCDB-, DCEB-
Region/Country: International (IECEx), USA
Approval Agency: IECEx
Protection: Ex ia IIC T4 Ga, Ex ia IIC T4 GbExplosion ProtectionTiếng Anh -
Nanomass
Product Code: DCDB-, DCEB-
Region/Country: South Korea
Approval Agency: KTL
Category: zone 0
Protection: Ex ia IIC T4Explosion Protection -
Nanomass
Product Code: DCDB-, DCEB-
Region/Country: Canada, USA
Approval Agency: UL
Category: I/1/A,B,C,D T4
Protection: AEx/Ex ia IIC T4, Ex ia IIC T4Explosion ProtectionTiếng Anh -
Nanomass
Product Code: DCDB-, DCEB-
Region/Country: USA, Europe (ATEX)
Approval Agency: UL
Category: II 2 G, II 1 G
Protection: Ex ia IIC T4 Ga, Ex ia IIC T4 GbExplosion ProtectionTiếng Anh -
Nanomass
Product Code: DCDB-, DCEB-
Region/Country: International (IECEx), USA
Approval Agency: IECEx
Protection: Ex ia IIC T4 Ga, Ex ia IIC T4 GbExplosion ProtectionTiếng Đức , Tiếng Anh
Phụ kiện / Phụ tùng thay thế
-
-
Nr 5 Order code 71291179
-
-
-
Nr 6 Order code 71291180
-
-
-
Nr 3 Order code 71291181
-
-
-
Nr 4 Order code 71291182
-
-
-
Nr 2 Order code 71291183
-
-
-
Nr 1 Order code 71291184
-
-
-
Nr 7 Order code 71291185
Kit ground terminal
Usage: Nanomass DCEB- Consists of: 1x Headless screw M 4X20, 1x Retaining clip, 1x Cap nut M 4, 1 x Screw M 4 x12 torx, 1x Nut M 4 x0.8D, 2x Spring washer M 4, 1x Clamp strap M4 1.4404, 1x Plate for ground terminal 1.4404.
-
-
-
Nr 8 Order code 71291185
Kit ground terminal
Usage: Nanomass DCEB- Consists of: 1x Headless screw M 4X20, 1x Retaining clip, 1x Cap nut M 4, 1 x Screw M 4 x12 torx, 1x Nut M 4 x0.8D, 2x Spring washer M 4, 1x Clamp strap M4 1.4404, 1x Plate for ground terminal 1.4404.
-
-
-
Nr 10 Order code 71291186
Kit 2x tube fitting Swagelok 1/4"
Usage: Nanomass DCEB- Consists of: 2x connector, 2 x coupling nut, 4 x clamping ring.
-
-
-
Nr 9 Order code 71291187
-
-
-
Order code 71351315
Kit Pipe mounting, Nanomass
-
Order code 71351316
Kit Tabletop stand, Nanomass
-