Teqwave F – Ultrasonic concentration meter
Smart, flexible inline measuring device – individually for your process
Teqwave F is ideal for real-time liquid analysis in pipes, particularly in skids. Equipment manufacturers and end customers value the inline device for its accurate in situ concentration measurement. Teqwave reduces the operational expenditure by monitoring various measuring parameters at once. Match your Teqwave transmitter perfectly to your production needs: You can flexibly define and extend your application range.
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
Tổng quan về thông số kỹ thuật
-
Max. measurement error
Density: ±0.01g/cm³
Temperature: ±0.5K
Sound velocity: 2m/s -
Measuring range
Concentration According to concentration app data sheet, maximum 0 to 100 %
Sound velocity 600 to 2000 m/s
Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F)
Density 0.7 to 1.5 g/cm³ -
Medium temperature range
0 to 100 °C (32 to 212 °F)
-
Max. process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
-
Chọn nhanh
Công cụ lựa chọn mã thiết bị
-
Lợi ích
Easy and efficient – real-time in situ liquid analysis
Full transparency – constant monitoring of product quality without sampling
Highest process safety – reliable metering due to robust, maintenance-free sensor
Cost-saving – fewer measuring points due to...
-
Phạm vi ứng dụng
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Continuous concentration measurement of liquids in pipes
Device properties
Nominal diameter: DN 8 to 25 (3/8 to 1")
Full-bore design without pressure loss
...
Tài liệu / Tài liệu hướng dẫn / Phần mềm
-
Teqwave F/I
Technical Information
Measuring device with surface acoustic wave technology
Smart, flexible concentration measuring device – individually for your
processTechnical Information (TI) -
Teqwave F/I
Modbus TCP
Operating Instructions
Measuring device with acoustic surface wave technology
Operating Instruction (BA) -
Teqwave F/I
Brief Operating Instructions
Device with acoustic surface wave technology
Short Instruction (KA)09/19Tiếng Anh -
Replacing the connection cable
Installation Instructions
Teqwave F, I, T
Installation Instructions (EA) -
Concentration App
Questionaire
Concentration App
QuestionaireSpecial Documentation (SD) -
Teqwave
Individuelle und smarte Konzentrationsmessung
(Reinigung, Reiniger)Industry Solutions (SO)10/20Tiếng Đức -
Teqwave
Individual and smart concentration measurement
(Bath contamination)Industry Solutions (SO)10/20Tiếng Anh -
Teqwave
Individuelle und smarte Konzentrationsmessung
(Badverschmutzung)Industry Solutions (SO)10/20Tiếng Đức -
Teqwave
Individual and smart concentration measurement
(Parts cleaning)Industry Solutions (SO)10/20Tiếng Anh -
Teqwave
Il dispositivo intelligente e flessibile per la misura
della concentrazioneInnovations (IN)11/17Tiếng Ý -
Teqwave F/I/T
Das smarte und flexible Konzentrationsmessgerät
Innovations (IN)10/20Tiếng Đức -
Teqwave F/I/T
The smart and flexible concentration measurement device
Innovations (IN)10/20Tiếng Anh -
TEQWAVE
Product Code: D9FB-, D9IB-, D9TB-
Declaration Number: EC_00607_01.17EU DeclarationTiếng Đức , Tiếng Anh