Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử

Teqwave H – Ultrasonic concentration meter

Picture of concentration measuring device Teqwave H for liquid analysis in hygienic applications ©Endress+Hauser

Teqwave H – Concentration measuring device for real-time liquid analysis in hygienic applications

Picture of concentration measuring device Teqwave H sensor with Tri-Clamp connections ©Endress+Hauser

Teqwave H sensor with with Tri-Clamp connections

Picture of concentration measuring device Teqwave H transmitter with stainless steel housing ©Endress+Hauser

Teqwave H transmitter with stainless steel protective housing

Inline device with best-in-class hygienic design – plug and play for food and beverage processes

Teqwave H is ideal for real-time liquid analysis in hygienic applications like spirits and soft drink production. End customers and equipment manufacturers value its highly accurate in situ concentration measurement and hygienic design. Teqwave reduces the operational expenditure by monitoring various measuring parameters at once. Match your Teqwave transmitter perfectly to your production needs by flexible definition and extension of your application range.
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
  • Tổng quan về thông số kỹ thuật

    • Max. measurement error

      Density: ±0.01g/cm³
      Temperature: ±0.5K
      Sound velocity: 2m/s

    • Measuring range

      Concentration According to concentration app data sheet, maximum 0 to 100 %
      Sound velocity 600 to 2000 m/s
      Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F)
      Density 0.7 to 1.5 g/cm³

    • Medium temperature range

      0 to 100 °C (32 to 212 °F)

    • Max. process pressure

      max. 16 bar at 20 °C (232 psi at 68 °F)

Chọn nhanh

Chọn theo đề xuất của chúng tôi
Giá bán
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

hoặc

Công cụ lựa chọn mã thiết bị

Tiếp tục lựa chọn từ tất cả tùy chọn có thể
  • Lợi ích

    • High accuracy and repeatability – concentration calculation with latest algorithms

    • Fulfilment of hygienic requirements – easily cleanable full-bore sensor

    • Full transparency – constant monitoring of product quality without sampling

    • Highest process safety –...

  • Phạm vi ứng dụng

    • The acoustic waveguide measures precisely and reliably, even the smallest changes are detected

    • Continuous quality monitoring of beverages and in cleaning processes

    Device properties

    • Nominal diameter: DN 25 (1")

    • Accurate and independent of flow profile

    • ...

Tín năng và thông số kỹ thuật

Quay lại

Details

  • Measuring principle

    Ultrasonic concentration

  • Product headline

    Inline device with best-in-class hygienic design – plug and play for food and beverage processes.
    High accuracy and repeatability – concentration calculation with latest algorithms.
    Continuous quality monitoring of beverages and in cleaning processes.

  • Sensor features

    Fulfilment of hygienic requirements – easily cleanable full-bore sensor. Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor.
    Nominal diameter: DN 25 (1"). Accurate and independent of flow profile.

  • Transmitter features

    Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years.
    Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.

  • Nominal diameter range

    DN 8 (3/8“) to DN 25 (1“)

  • Measured variables

    Concentration, density, sound velocity, temperature

  • Max. measurement error

    Density: ±0.01g/cm³
    Temperature: ±0.5K
    Sound velocity: 2m/s

  • Measuring range

    Concentration According to concentration app data sheet, maximum 0 to 100 %
    Sound velocity 600 to 2000 m/s
    Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F)
    Density 0.7 to 1.5 g/cm³

  • Max. process pressure

    max. 16 bar at 20 °C (232 psi at 68 °F)

  • Medium temperature range

    0 to 100 °C (32 to 212 °F)

  • Ambient temperature range

    0 to 50 °C (32 to 122 °F)

  • Sensor housing material

    Stainless steel V4A 1.4571

  • Degree of protection

    Sensor: IP68 (with cable plugged in), IP66 (without cable connector)
    Transmitter: IP40

  • Display/Operation

    LED status indication
    TFT color touch display

  • Outputs

    4-20mA / Modbus TCP

  • Inputs

    DC 24 V (18 to 35 V)

  • Power supply

    Power supply

  • Hazardous area approvals

    Non-hazardous area
    UK; Non-hazardous area

  • Product safety

    CE, C-tick

Tài liệu / Tài liệu hướng dẫn / Phần mềm

Phụ kiện / Phụ tùng thay thế

Nr
Order code
Specification

Tải

Vui lòng chọn thị trường / khu vực của bạn