Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử

Digital pH sensor
Memosens CPF81E

Memosens CPF81E - Digital pH sensor for wastewater, mining, minerals and metal industries ©Endress+Hauser
Memosens CPF81E - Compact digital pH sensor, flat membrane for abrasive media and high flow rates ©Endress+Hauser

The pH-value of a liquid can be calculated using the potentiometric measurement principle. This video shows what it is about and how this measuring principle works.

Memosens converts the measured value to a digital signal and transfers it to the transmitter without a contacting connection. This video shows how Memosens optimizes process control and maintenance.

Memosens 2.0 compact electrode for wastewater, mining, minerals and metal industries

Memosens CPF81E is the digital, robust solution for harsh environments. It measures reliably and accurately even in abrasive media and at high flow rates. With its integrated assembly, the electrode saves installation space. Thanks to Memosens 2.0 digital technology, CPF81E combines maximum process integrity with simple operation. It resists moisture and enables lab calibration. It offers extended storage of calibration and process data providing the perfect basis for predictive maintenance.
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
  • Tổng quan về thông số kỹ thuật

    • Measurement range

      pH 0 to 14

    • Process temperature

      Version LH: 0 to 110 °C (32 to 230 °F)
      Version NN: 0 to 80 °C (32 to 170 °F)

    • Process pressure

      1 to 10 bar abs at 80 °C
      (15 to 145 psi at 176 °F)

please wait Loading alternative products

Chọn nhanh

Chọn theo đề xuất của chúng tôi
Giá bán
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

hoặc

Công cụ lựa chọn mã thiết bị

Tiếp tục lựa chọn từ tất cả tùy chọn có thể
  • Lợi ích

    • Memosens 2.0 offers extended storage of calibration and process data, enabling better trend identification and providing a future-proof basis for predictive maintenance and enhanced IIoT services.

    • Long time stable: Double junction provides better...

  • Phạm vi ứng dụng

    Memosens CPF81E is the robust pH sensor for processes in mining industries and treatment of industrial water and wastewater. It monitors:

    • Flotation

    • Leaching

    • Neutralization

    • Inlet and outlet

    With CSA C/US approval for use in hazardous areas, zones 0, 1 and 2.

Tín năng và thông số kỹ thuật

Quay lại

Details

  • Measuring principle

    Potentiometric

  • Application

    Flotation, leaching, neutralization, outlet monitoring

  • Characteristic

    Resistent against electrolyte poisoning and dirt repellent gel-electrode including process connection NPT 3/4"

  • Measurement range

    pH 0 to 14

  • Measuring principle

    Gel-compact electrode with double chamber reference system, kalium nitrate bridge electrolyte and PTFE-diaphragm

  • Design

    Compact electrode in PPS housing with NPT 3/4" process connection

  • Material

    Housing: PPS

    pH electrode: lead-free membrane glass

    Double chamber reference system: KNO3 and KCl/AgCl

  • Dimension

    Diameter: 22 mm (0.87 inch)
    Length (protcetion guard, long shaft): 150 mm (5.91 inch)
    Length (flat membrane): 140 mm (5.51 inch)

  • Process temperature

    Version LH: 0 to 110 °C (32 to 230 °F)

    Version NN: 0 to 80 °C (32 to 170 °F)

  • Process pressure

    1 to 10 bar abs at 80 °C
    (15 to 145 psi at 176 °F)

  • Temperature sensor

    Pt1000

  • Ex certification

    (optional) FM IS NI Cl. I Div.1&2, Groups A-D

  • Connection

    Memosens plug

  • Ingres protection

    IP68

Tài liệu / Tài liệu hướng dẫn / Phần mềm

Phụ kiện / Phụ tùng thay thế

Nr
Order code
Specification
    • Order code 71038228

      Memoclip label Memosens sensor

      for assignment of sensors to measuring loop. 100 sensor clips with printable labels

    • Order code CPY20-

      Technical buffer solution CPY20

      pH quality buffer solution, referenced to primary reference material of PTB and standard reference material of NIST. in DAkkS accredited buffer Laboratory.

    • Order code CPY4-

      KCL-Electrolyte solution CPY4

      For liquid filled electrodes

Vui lòng chọn thị trường / khu vực của bạn