Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Memosens CPF82E - Digital ORP sensor for wastewater, mining, minerals and metal industries

Digital ORP sensor
Memosens CPF82E

Memosens 2.0 compact electrode for wastewater, mining, minerals and metal industries

CPF82E
Please Wait (spinning wheel)
Đang tải giá
Giá tạm thời không có sẵn
Price on request
from CHF ??.-

Tổng quan về thông số kỹ thuật

  • Measurement range

    -1500mV to +1500mV

  • Process temperature

    0 to 80 °C (32 to 170 °F)

  • Process pressure

    1 to 10 bar abs at 80 °C
    (15 to 145 psi abs at 176 °F)

Phạm vi ứng dụng

Memosens CPF82E is the digital, robust solution for ORP measurement in harsh environments. Its large, dirt-repellent PTFE junction guarantees low maintenance while its integrated assembly offers easy and compact installation. Thanks to Memosens 2.0 digital technology, CPF82E combines maximum process integrity with simple operation. It resists moisture, enables lab calibration and offers extended storage of calibration and process data providing the perfect basis for predictive maintenance.

Memosens CPF82E is the robust ORP sensor for treatment of industrial water and wastewater and for processes in mining industries. It monitors:

  • Inlet and outlet

  • Neutralization

  • Flotation

  • Leaching

With CSA C/US approval for use in hazardous areas, zones 0, 1 and 2.

Lợi ích

  • Memosens 2.0 offers extended storage of calibration and process data, enabling better trend identification and providing a future-proof basis for predictive maintenance and enhanced IIoT services.

  • Long time stable: Double junction provides better protection against electrode poisoning ions such as S2- or CN-.

  • Robust polymer housing protects against mechanical damage.

  • The sensor is suitable for flow and immersion installation

  • Non-contact, inductive signal transmission maximizes process safety.

  • Minimum process downtime and extended sensor lifetime reduce operating costs.

Video

Lựa chọn Extended

  • Sản phẩm cao cấp

  • Chức năng cao và tiện lợi

Công nghệ vượt trội

Đơn giản

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Sản phẩm cũ

Chào mừng đến với Endress+Hauser!

Vui lòng chọn thị trường / khu vực của bạn