Tổng quan về thông số kỹ thuật
-
Measurement range
k=0,1: 0,04µS/cm - 500µS/cm
-
Process temperature
Max. 120°C (150°C/30 min)
max. 248°F (302°F/30 min.) -
Process pressure
max. 12 bar at 20°C
max.174 psi at 68°F
Phạm vi ứng dụng
Condumax CLS16 is a high-end conductivity sensor with certified hygienic design. It measures with highest precision providing you with reliable data for optimum process and product quality. Numerous certificates and various hygienic process connections ensure the perfect fit for your process.
Condumax CLS16 measures conductivity in pure and ultrapure water applications for the monitoring and control of:
Ion exchangers
Reverse osmosis
Distillation
Electro-deionizing
Water for injection (WFI)
With its international explosion protection approvals, such as ATEX, FM and CSA, the sensor is suitable for hazardous area use.
Lợi ích
Highest precision and measuring accuracy
Hygienic design certified by EHEDG
Certified biocompatibility according to USP class VI and FDA compliance of all wetted materials
Sterilizable
Quality certificate stating the individual cell constant
Video
-
The conductivity of a liquid can be measured using the conductive or toroidal measuring principles. This video shows what it is about and how these measuring principles work.
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
Measuring principle
Conductive
-
Application
Pharmaceuticals, pure and ultrapure water
-
Characteristic
Hygienic 2-electrode conductivity sensor
-
Measurement range
k=0,1: 0,04µS/cm - 500µS/cm
-
Measuring principle
Conductive conductivity cell
-
Design
Hygienic 2-electrode conductivity sensor with coaxially arranged electrodes, electropolished stainless steel and FDA sealing material; sterilizable
-
Material
Isolation: PEEK
Electrode: polished stainless steel 1.4435
Sealing: Isolast (FFKM) FDA conform -
Dimension
Electrode diameter: 17 mm
(0.66 inch)
Electrode length: 54 mm
( 2.10 inch) -
Process temperature
Max. 120°C (150°C/30 min)
max. 248°F (302°F/30 min.) -
Process pressure
max. 12 bar at 20°C
max.174 psi at 68°F -
Temperature sensor
Integrated Pt100 or Pt1000
-
Ex certification
ATEX
-
Connection
Process connection: Varivent, Neumo, Clamp
Cable: TOP68 connector or fixed cable -
Ingres protection
IP68
-
Additional certifications
- calibration certification - surface roughness Ra<0,8 (0,4)- Material certification 3.1.B - EHEDG, pharma certificate of compliance
Định cấu hình để tải xuống các bản vẽ CAD của sản phẩm này
Chọn theo đề xuất của chúng tôi
-
-- selected coding-- selected label99.999,00<%label%>
-
Bạn muốn có nhiều lựa chọn hơn? Vui lòng sử dụng công cụ lựa chọn mã thiết bị để tiếp tục.
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Bạn muốn có nhiều lựa chọn hơn? Vui lòng sử dụng công cụ lựa chọn mã thiết bị để tiếp tục.
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Giá cho mỗi chi tiết
-
<%range%><%price%>
-
- Các add-on tùy chọn
Công cụ lựa chọn mã thiết bị
Thường mua kèm theo
Phụ kiện
Sản phẩm liên quan