Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử

Digital ORP sensor
Ceragel CPS72D

Ceragel CPS72D - Digital ORP glass sensor for demanding processes and sterile applications ©Endress+Hauser
Ceragel CPS72D - Memosens ORP glass sensor for the chemical and life sciences industries ©Endress+Hauser

Memosens converts the measured value to a digital signal and transfers it to the transmitter without a contacting connection. This video shows how Memosens optimizes process control and maintenance.

Memosens glass electrode for the chemical and life sciences industries

Ceragel CPS72D is the digital specialist for demanding processes and hygienic applications. Its contamination-resistant gel guarantees stable measurement even in flowing media or low conductivity. The sensor measures reliably at high temperatures and is non-toxic assuring highest safety. Thanks to Memosens digital technology, CPS72D combines maximum process and data integrity with simple operation. It resists corrosion and moisture, enables lab calibration and simplifies predictive maintenance.
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
  • Tổng quan về thông số kỹ thuật

    • Measurement range

      -1500mV - +1500mV

    • Process temperature

      -15°C - 140°C

    • Process pressure

      max. 16bar

please wait Loading alternative products

Chọn nhanh

Chọn theo đề xuất của chúng tôi
Giá bán
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

hoặc

Công cụ lựa chọn mã thiết bị

Tiếp tục lựa chọn từ tất cả tùy chọn có thể
  • Lợi ích

    • Sensor resists strong acids and bases and high organic loads

    • Suitable for CIP/SIP and autoclaving maintaining high accuracy

    • Free from animal-based materials and from acrylamide

    • Maximum process safety through non-contact inductive signal transmission

    • ...

  • Phạm vi ứng dụng

    • Process technology and monitoring of processes with:
      - Quickly changing ORP values
      - High proportion of electrode poisons such as H2S

    • Chemical processes

    • Hygienic and sterile applications:
      - Fermenters
      - Biotechnology
      - Life sciences

    With ATEX, FM, and CSA...

Tín năng và thông số kỹ thuật

Quay lại

Details

  • Measuring principle

    Sensor ORP / Redox

  • Application

    - Hygiene and sterile applications.- Pharmaceuticals, biotechnology, fermenters, contaminating media.

  • Characteristic

    - Digital electrode with Memosens-Technology.- Gel-compact-electrode with ceramic diaphragm.- Platinum-cap- CIP/SIP and autoclavable- high accuracy

  • Measurement range

    -1500mV - +1500mV

  • Measuring principle

    - ceramic diaphragm- double chamber and double gel reference- Platinum-ring

  • Dimension

    Diameter : 12mmShaft length : 120,225,360mm

  • Process temperature

    -15°C - 140°C

  • Process pressure

    max. 16bar

  • Ex certification

    ATEX
    FM
    CSA

  • Connection

    Inductive transmission of digital measuring signals.

  • Ingres protection

    IP68

  • Additional certifications

    EHEDG

Tài liệu / Tài liệu hướng dẫn / Phần mềm

Phụ kiện / Phụ tùng thay thế

Nr
Order code
Specification
    • Order code 71038228

      Memoclip label Memosens sensor

      for assignment of sensors to measuring loop. 100 sensor clips with printable labels

    • Order code CPY20-

      Technical buffer solution CPY20

      pH quality buffer solution, referenced to primary reference material of PTB and standard reference material of NIST. in DAkkS accredited buffer Laboratory.

    • Order code CPY4-

      KCL-Electrolyte solution CPY4

      For liquid filled electrodes

Vui lòng chọn thị trường / khu vực của bạn