Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Compact SWAS solution for boiler feed water monitoring

SWAS Compact: reliable monitoring of steam/water cycles

Compact, ready-to-use solution for accurate monitoring of feed water quality during steam generation

71546525
Please Wait (spinning wheel)
Đang tải giá
Giá tạm thời không có sẵn
Price on request
Giá sau khi cấu hình trong giỏ hàng

tổng quan về các lợi ích

  • Uniquely compact in size - yet everything under one hood: our SWAS Compact solution is the ideal system for high-precision control of your feed water quality. It arrives turnkey and fully assembled on a panel for effortless installation. Simply connect to power, water, and cooling. It has never been so easy to ensure smooth steam generation. Thanks to minimal sample and cooling water requirements, it's an energy and cost-saving marvel and a great support for your daily measurement tasks.

  • Keep your steam production running

    Get accurate, real-time data from your critical process points so you can maintain the prescribed water quality, prevent corrosion and sedimentation in your plant, and take quick action if limit values are exceeded.

  • Instrumentation that fits your industry

    Benefit from a complete turnkey SWAS system that analyzes conductivity, acid/cation conductivity, oxygen and pH in a single panel solution. All equipment used is proven, highly accurate and low maintenance.

  • Lower your operating costs

    With a sample volume of only 10 l/h, thanks to our patented sensor arrangement in the flow assembly, and 70% less cooling water and energy consumption compared to similar systems, you can reduce the size of your cooler and save money on raw materials.

  • Keep the cation exchanger operational

    SWAS Compact monitors the loading of the cation exchanger and indicates the remaining capacity to you. This allows you to regenerate the cation exchanger in time to ensure its function.

Chi tiết về Gói

Overview of all bundle parts

Bộ phận và Cấu hình trước

  • Bản sửa lỗi

    Để đảm bảo tính tương thích của các bộ phận với nhau, chúng tôi đã đưa ra các bản sửa lỗi cụ thể. Tham số mở cho phép bạn tự do định cấu hình cá nhân.

    Các bộ phận có thể được định cấu hình bên trong gói trong giỏ hàng
  • Bộ phận
    Endress+Hauser
    1

    Technical Special Product Analysis CSOL

    Bản sửa lỗi:
    CSOL-PA3WP1
    Application:
    A3
    Surface water
    Modification:
    WP1
    Wetted parts (plastic)
    >>Parameter, Transmitter:
    SH
    Conductivity
    Description:
    P
    Panel
    >Bundle specification:
    TE
    Bundle 15 CDP60 SWAS compact
    Application:
    A1
    Pure water
    Modification:
    WM1
    Wetted parts (metal)
  • Liquiline CM444 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    4-channel transmitter
    Liquiline CM444

    Bản sửa lỗi:
    CM444-AAM4 _ _ FI10 _ _
    Approval:
    AA
    Non-hazardous area
    Sensor Input:
    M4
    4x digital sensor
    Additional Features:
    FI
    2x relay, 2x digital input, 2x digital output
    Power Supply:
    1
    100...230VAC (50/60Hz)
    Cable Entry Housing:
    0
    Metric
  • Memosens CPS11E - Digital pH sensor for standard applications with stable process conditions
    3

    Digital pH sensor
    Memosens CPS11E

    Bản sửa lỗi:
    CPS11E-AA7AAS2
    Approval:
    AA
    Non-hazardous area
    Electrode Type:
    7
    Basic version, zero point pH 7,0, temperature sensor NTC 30k
    Application Range:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Reference System:
    AS
    PTFE ring junction, salt storage, saturated KCl, Ag/AgCl
    Shaft Length:
    2
    120mm
  • 4

    Bản sửa lỗi:
    COS22E-AA12AALB _
    Approval:
    AA
    Non-hazardous area
    Cap Characteristic:
    AA
    Stainless steel
    Measuring Range:
    12
    0...2mg/l
    Sensor Length:
    LB
    120mm