Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Picture of concentration measuring device Teqwave H for liquid analysis in hygienic applications

Teqwave H – Ultrasonic concentration meter

Inline device with best-in-class hygienic design – plug and play for food and beverage processes

D9HB
Please Wait (spinning wheel)
Đang tải giá
Giá tạm thời không có sẵn
Price on request
from CHF ??.-

Tổng quan về thông số kỹ thuật

  • Max. measurement error

    Density: ±0.01g/cm³
    Temperature: ±0.5K
    Sound velocity: 2m/s

  • Measuring range

    Concentration According to concentration app data sheet, maximum 0 to 100 %
    Sound velocity 600 to 2000 m/s
    Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F)
    Density 0.7 to 1.5 g/cm³

  • Medium temperature range

    0 to 120°C (32 to 248 °F)

  • Max. process pressure

    max. 16 bar at 20 °C (232 psi at 68 °F)

Phạm vi ứng dụng

Teqwave H is ideal for real-time liquid analysis in hygienic applications like spirits and soft drink production. End customers and equipment manufacturers value its highly accurate in situ concentration measurement and hygienic design. Teqwave reduces the operational expenditure by monitoring various measuring parameters at once. Match your Teqwave transmitter perfectly to your production needs by flexible definition and extension of your application range.

  • The acoustic waveguide measures precisely and reliably, even the smallest changes are detected

  • Continuous quality monitoring of beverages and in cleaning processes

Device properties

  • Nominal diameter: DN 25 (1")

  • Accurate and independent of flow profile

  • Industry-compliant, easy installation via DIN rail

  • 3.5" TFT color touch screen or LED indication

  • 4-20 mA, Modbus TCP

Lợi ích

  • High accuracy and repeatability – concentration calculation with latest algorithms

  • Fulfilment of hygienic requirements – easily cleanable full-bore sensor

  • Full transparency – constant monitoring of product quality without sampling

  • Highest process safety – reliable metering due to robust, maintenance-free sensor

  • Customized usage – innovative application concept, expendable for changing measuring tasks

  • Simplified process control – user-friendly operation and clear status visualization

  • Local data backup – integrated data storage for measured values up to 7,5 years

Lựa chọn Xpert

  • Sản phẩm chuyên dụng

  • Dành cho các ứng dụng đòi hỏi cao

Công nghệ vượt trội

Đơn giản

Có thể thay đổi

Xpert: Master your most challenging applications ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Chào mừng đến với Endress+Hauser!

Vui lòng chọn thị trường / khu vực của bạn