Raman spectroscopy - advanced optical analysis technology
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
Calibration Reference Standard
CRS-785: 790.7 to 1074.5 nm
Raman calibration and verification kits have everything needed to standardize your Raman bioprocess system for lab-to-process scalability. Kits are available for our multi optic (and single-use optic) systems, Raman flow assembly, and Rxn-46 probe, with others to come. Requiring no external power, these tools boost efficiency and reduce downtime via easy field deployment. These kits can be used without affecting sterilization in benchtop or single-use bioreactors or fermenters.
Cell culture: glucose, lactate, glutamine, amino acids, cell density, titer and more
Fermentation: glycerol, methanol, ethanol, sorbitol, biomass and more
Downstream: aggregation, protein crystallization, formula stability, product CQA, protein concentration, buffer excipients
Midstream: analyte monitoring in permeate
Uses modular hardware to simplify Raman analyzer standardization and verification, contained in a convenient, all-in-one kit
Facilitates easy calibration transfer of chemometric models for smooth lab-to-process scalability
Offers flexibility to calibrate anytime without impacting your process, which simplifies redundancy and mitigates risk
Enables quick instrument calibration and verification, reducing down time
Requires no external power for easier deployment in the field
Sản phẩm cao cấp
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
System design and specifications for the multi optic calibration
and verification kit
EN | VI | Chọn ngôn ngữ khác | |
26/06/2023
|
|
|
Ngôn ngữ: |
Tiếng Anh |
Phiên bản: |
26/06/2023 |
Cỡ tập tin: |
478.7 KB |
Tên tập tin: |
TI01719CEN_0123 Multi optic calibration and verification kit.pdf |
System design and specifications for the Raman flow assembly calibration
and verification kit
EN | VI | Chọn ngôn ngữ khác | |
29/06/2023
|
|
|
Ngôn ngữ: |
Tiếng Anh |
Phiên bản: |
29/06/2023 |
Cỡ tập tin: |
430.9 KB |
Tên tập tin: |
TI01720CEN_0123 Raman flow assembly calibration and verification kit.pdf |
System design and specifications for the Raman Rxn-46
calibration and verification kit
EN | VI | Chọn ngôn ngữ khác | |
11/01/2024
|
|
|
Ngôn ngữ: |
Tiếng Anh |
Phiên bản: |
11/01/2024 |
Cỡ tập tin: |
400.4 KB |
Tên tập tin: |
TI01765CEN_0123.pdf |
Commissioning, operation, and maintenance details for the
Raman flow assembly calibration and verification kit
EN | VI | Chọn ngôn ngữ khác | |
29/06/2023
|
|
|
Ngôn ngữ: |
Tiếng Anh |
Phiên bản: |
29/06/2023 |
Cỡ tập tin: |
1006.6 KB |
Tên tập tin: |
BA02295CEN_0123 Raman flow assembly calibration and verification kit.pdf |
Commissioning, operation, and maintenance details for the
multi optic calibration and verification kit
EN | VI | Chọn ngôn ngữ khác | |
26/06/2023
|
|
|
Ngôn ngữ: |
Tiếng Anh |
Phiên bản: |
26/06/2023 |
Cỡ tập tin: |
996.4 KB |
Tên tập tin: |
BA02294CEN_0123 Multi optic calibration and verification kit.pdf |
Commissioning, operation, and maintenance details for the
Raman Rxn-46 calibration and verification kit
EN | VI | Chọn ngôn ngữ khác | |
11/01/2024
|
|
|
Ngôn ngữ: |
Tiếng Anh |
Phiên bản: |
11/01/2024 |
Cỡ tập tin: |
928.9 KB |
Tên tập tin: |
BA02324CEN_0123.pdf |
Graphic illustrating the core elements of Biopharma 4.0 including
product lifecycle stages, role of PAT/QbD, and 12 key advanced
technologies for scientists and process engineers in the Life
Sciences, applicable to Raman spectroscopy systems (Raman
Rxn2, Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and
sleeve, flow cell and flow bench, Raman optic system for single
use, and Raman calibration & verification kits).
Ngôn ngữ: |
Tiếng Anh |
Phiên bản: |
22/05/2025 |
Cỡ tập tin: |
481.6 KB |
Tên tập tin: |
PU01614CEN_0125.pdf |
An overview of the Raman calibration and verification kits for
the bio multi optic / single use optic and the Raman flow assembly
(includes the flow bench and flow cell). These kits are to be used in
conjunction with the Rxn-10 probe and Raman Rxn2 / Rxn4 analyzer
for upstream and downstream bioprocessing (powered by Kaiser
Raman technology).
Ngôn ngữ: |
Tiếng Anh |
Phiên bản: |
13/12/2023 |
Cỡ tập tin: |
2.1 MB |
Tên tập tin: |
PU01518CEN_0223.pdf |
An overview of the Raman flow assembly (flow bench and flow cell)
used with the Rxn-10 probe in conjunction with a Raman Rxn2
analyzer and a Raman flow assembly calibration and verification kit
for downstream bioprocessing (powered by Kaiser Raman technology).
Ngôn ngữ: |
Tiếng Anh |
Phiên bản: |
31/05/2023 |
Cỡ tập tin: |
837 KB |
Tên tập tin: |
PU01517CEN_0123.pdf |
ダウンストリームバイオプロセス向けに使用されるラマンフローア
センブリ(フローベンチおよびフローセル)の概要。このアセンブ
リは、ラマンRxn2アナライザおよびRxn-10プローブと組み合わせて
使用され、Kaiser Ramanテクノロジーを採用したラマンフローアセ
ンブリ用の校正および検証キットも含まれます。
Ngôn ngữ: |
Tiếng Nhật |
Phiên bản: |
30/06/2025 |
Cỡ tập tin: |
1.3 MB |
Tên tập tin: |
PU01517CJA_0124_flow In-line Monitoring of EVA.pdf |