Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Product picture J22 TDLAS gas analyzer enclosure front left angle view

J22 TDLAS Gas Analyzer

Proven technology for accurate and reliable measurement of H2O in natural gas

J22
Please Wait (spinning wheel)
Đang tải giá
Giá tạm thời không có sẵn
Price on request
from CHF ??.-

Tổng quan về thông số kỹ thuật

  • Measured Variables

    Concentration
    Dew Point
    Cell Pressure
    Cell Temperature

  • Hazardous area approvals

    ATEX / IECEx Zone 1
    UKEx Zone 1
    CSA Class I, Division 1
    CSA Class I, Zone 1

Phạm vi ứng dụng

The J22 Gas Analyzer uses patented tunable diode laser absorption spectroscopy (TDLAS) technology to provide accurate measurement of H2O in natural gas. Featuring the reliable diagnostic capabilities of Heartbeat Technology, the J22 analyzer determines the concentration of a gas without coming into physical contact with streams. It allows pipeline operators and suppliers to meet quality specifications, prevent pipeline corrosion, and stop hydrate formation to ensure safety and asset integrity.

  • For use in natural gas for quality measurements in production, storage, transportation, and distribution

  • Monitoring and control in the natural gas pipeline, processing plant, compressor station, gathering site, and distribution

  • Ideal for custody transfer measurements to ensure gas quality

  • Measurable ranges of up to 0-6000 ppm (0-284 lb/mmscf) H2O

Lợi ích

  • Ensures highest availability for production, transmission, storage and distribution of natural gas

  • User-friendly interface with intuitive menu and web server software

  • Integrated diagnostic and verification with Heartbeat Technology

  • Automatically-stored historical data and spectrum logging

  • NIST-traceable calibration providing superior accuracy and repeatability

  • Robust design for easy installation, commissioning, and repair

  • Field serviceable components and modules for minimal downtime

Lựa chọn Xpert

  • Sản phẩm chuyên dụng

  • Dành cho các ứng dụng đòi hỏi cao

Công nghệ vượt trội

Đơn giản

Có thể thay đổi

Xpert: Master your most challenging applications ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Chào mừng đến với Endress+Hauser!

Vui lòng chọn thị trường / khu vực của bạn