Tổng quan về thông số kỹ thuật
-
Laser wavelength
With immersion optic:
532 nm, 785 nm, 1000 nm
With bIO-Optic:
785 nm, 1000 nm
With Raman optic system for single use:
785 nm, 1000 nm -
Body and window materials
Rxn-10 probe body: 6061 aluminum, 316L stainless steel, and 303 stainless steel
Phạm vi ứng dụng
Designed for product and process development, the Rxn-10 probe is the workhorse of the Raman probe portfolio. It is trusted to deliver high performance Raman measurements across a wide spectral range. It is also compact, lightweight, and flexible, offering multi-purpose convenience for solids and liquids analysis in the laboratory environment. The Rxn-10 probe accepts a variety of interchangeable optics, making it a highly versatile and easily adaptable instrument in your laboratory toolbox.
Chemical: reaction monitoring, blending, catalysis, hydrocarbon speciation, process unit optimization
Polymer: polymerization reaction monitoring, extrusion monitoring, polymer blending
Pharmaceutical: API reaction monitoring, crystallization
Biopharmaceutical: cell culture and fermentation monitoring, optimization, control
Food & Beverage: zonal heterogeneity mapping of meats and fish
Lợi ích
Multipurpose use for both solids and liquids measurement
Lightweight and compact
Integrated laser safety interlock, including “laser on” indication and probe shutter
Flexible output compatible with a range of sampling options
Easy switching of non-contact, immersion, and bioprocessing optics to suit a variety of applications
Wide spectral range, including access to the critical low-wavenumber region
Lựa chọn Extended
-
Sản phẩm cao cấp
- Chức năng cao và tiện lợi