Tổng quan về thông số kỹ thuật
-
Wetted materials
Body: 316L stainless steel
Window: Proprietary material, optimized for bioprocesses
Process connection: PG13.5 for industry standard sensor housings, welded port connectors available
Surface finish: Ra 15 with electropolish
Adhesive: USP Class VI and ISO993 compatible -
Sterilization method
CIP/SIP
Phạm vi ứng dụng
The Raman Rxn-45 probe capitalizes on the power of Raman in bioprocess manufacturing by measuring multiple, specific components in real-time for continuous, around-the-clock process feedback. It also meets the daunting sampling requirements of compliance, sterilization, port compatibility, and convenience. The Raman Rxn-45 probe was designed for installation in development and cGMP stainless-steel reactors and is successfully used to provide an analytical “eye” into large-scale bioprocesses.
Cell culture: glucose, lactate, amino acids, cell density, titer, and more
Fermentation: glucose, glycerol, acetate, methanol, ethanol, biomass, and more
Lợi ích
Measures multiple components in real-time for automated 24/7 process feedback
Provides long-term measurement stability
Offers a suitable surface finish for cGMP manufacturing
Provides compatibility with industry standard bioreactor side ports and sensor housings
Offers the flexibility of being installed in development and production reactors
Reduces sterilization and cleaning burdens with CIP/SIP standard compatibility
Lựa chọn Extended
-
Sản phẩm cao cấp
- Chức năng cao và tiện lợi
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
Rxn-45 Raman Spectroscopic Probe Technical Information
System design and specifications for the Raman Rxn-45 probe
Ngôn ngữ:
Tiếng Anh
Phiên bản:
03/08/2022
Cỡ tập tin:
308.3 KB
Tên tập tin:
TI01633CEN_0222.pdf
-
-
-
Hướng dẫn vận hành (BA)
Rxn-45 Raman Spectroscopic Probe Operating Instructions
Commissioning, operation, and maintenance details for the Raman Rxn-45 probe
Ngôn ngữ:
Tiếng Anh
Phiên bản:
03/08/2022
Cỡ tập tin:
781.1 KB
Tên tập tin:
BA02169CEN_0222.pdf
-
-
-
Hướng dẫn ngắn gọn (KA)
Rxn-45 Raman Spectroscopic Probe Brief Operating Instructions
Quick start guide for the Raman Rxn-45 probe
Ngôn ngữ:
Tiếng Anh
Phiên bản:
03/08/2022
Cỡ tập tin:
504.6 KB
Tên tập tin:
KA01549CEN_0222.pdf
-
-
-
PU (Ấn bản)
Lab-to-process monitoring & control in Life Sciences - Reliable measurement of bioprocess physical and chemical properties
A combined product list of analysis offerings from both Optical Analysis and Liquid Analysis for bioprocessing applications in the life science industry (including Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, bIO-Optic, Rxn-45 probe, Rxn-46 probe, Raman optic system for single use, Memosens CPS61E, Memosens COS81E, OUSBT66, Memosens CPS61E, Memosens CPS77E, Memosens CLS82E, OUSAF44, Memosens CPS11E, Memosens CLS16E, TOC Analyzer CA79, Liquiline transmitter platform, and Memobase software).
Ngôn ngữ:
Tiếng Anh
Phiên bản:
10/08/2022
Cỡ tập tin:
782.3 KB
Tên tập tin:
PU01484CEN_0122.pdf
-
-
-
PU (Ấn bản)
Advanced process and product control in fermentations - Raman spectroscopy for composition analysis in a lab or process
An overview of Raman spectroscopy analyzer systems (including the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, and Rxn-45 probe), powered by Kaiser Raman technology, for fermentation compositional analysis in a lab or process applicable to biotechnology in the food & beverage industry.
Ngôn ngữ:
Tiếng Anh
Phiên bản:
03/03/2022
Cỡ tập tin:
726.2 KB
Tên tập tin:
PU01457CEN_0122.pdf
-
-
-
PU (Ấn bản)
Raman application guide for the life science industry - Trusted composition analysis for the life sciences
A guide to our Raman spectroscopy application notes for the Life Science industry (featuring the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single use optic system / SUB, immersion optic , non-contact optic).
Ngôn ngữ:
Tiếng Anh
Phiên bản:
19/04/2022
Cỡ tập tin:
1.1 MB
Tên tập tin:
PU01447CEN_0222.pdf
-
-
-
Tài liệu về năng lực (CP)
Raman spectroscopy food & beverage application guide - Trusted technology for composition analysis in a laboratory or process environment
A guide to Raman spectroscopy application notes for the food & beverage industry (featuring studies using the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe, and the immersion optic and non-contact optic).
Ngôn ngữ:
Tiếng Anh
Phiên bản:
17/02/2022
Cỡ tập tin:
859 KB
Tên tập tin:
CP01489CEN_0122.pdf
-
-
-
Nghiên cứu tình huống (CS)
Advanced bioprocess control - Nicro provides turnkey solutions for fermenters
A case study that examines how Nicro used Raman spectroscopy (including a Raman Rxn2 analyzer and a Raman Rxn-45 probe), powered by Kaiser Raman technology, for advanced bioprocess control in the life science industry.
Ngôn ngữ:
Tiếng Anh
Phiên bản:
30/11/2021
Cỡ tập tin:
480.9 KB
Tên tập tin:
CS01726CEN_0121.pdf
-
-
-
Sự cải tiến (IN)
Mesure optique robuste de la composition chimique
-
Ngôn ngữ:
French
Phiên bản:
16/03/2023
Cỡ tập tin:
776 KB
Tên tập tin:
IN01225CFR.pdf
-
-
-
Sự cải tiến (IN)
Raman spectrographic probes - Robust optical measurement of chemical composition
An overview brochure about our Raman spectroscopy probe portfolio including the Rxn-10 probe, Rxn-20 probe, Rxn-30 probe, Rxn-40 probe, Rxn-41 probe, Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single use optic system / SUB, immersion optic , non-contact optic), powered by Kaiser Raman technology.
Ngôn ngữ:
Tiếng Anh
Phiên bản:
26/10/2021
Cỡ tập tin:
4.9 MB
Tên tập tin:
IN01225CEN_0121.pdf
-