Raman spectroscopy - advanced optical analysis technology
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
Body: 316L stainless steel
Window: Proprietary material, optimized for bioprocesses
Process connection: PG13.5 for industry standard sensor housings, welded port connectors available
Surface finish: Ra 15 with electropolish
Adhesive: USP Class VI and ISO993 compatible
CIP/SIP
The Raman Rxn-45 probe capitalizes on the power of Raman in bioprocess manufacturing by measuring multiple, specific components in real-time for continuous, around-the-clock process feedback. It also meets the daunting sampling requirements of compliance, sterilization, port compatibility, and convenience. The Raman Rxn-45 probe was designed for installation in development and cGMP stainless-steel reactors and is successfully used to provide an analytical “eye” into large-scale bioprocesses.
Cell culture: glucose, lactate, amino acids, cell density, titer, and more
Fermentation: glucose, glycerol, acetate, methanol, ethanol, biomass, and more
Measures multiple components in real-time for automated 24/7 process feedback
Provides long-term measurement stability
Offers a suitable surface finish for cGMP manufacturing
Provides compatibility with industry standard bioreactor side ports and sensor housings
Offers the flexibility of being installed in development and production reactors
Reduces sterilization and cleaning burdens with CIP/SIP standard compatibility
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
System design and specifications for the Raman Rxn-45 probe
Ngôn ngữ: |
Tiếng Anh |
Phiên bản: |
03/08/2022 |
Cỡ tập tin: |
308.3 KB |
Tên tập tin: |
TI01633CEN_0222.pdf |
Commissioning, operation, and maintenance details
for the Raman Rxn-45 probe
Ngôn ngữ: |
Tiếng Anh |
Phiên bản: |
03/08/2022 |
Cỡ tập tin: |
781.1 KB |
Tên tập tin: |
BA02169CEN_0222.pdf |
Quick start guide for the Raman Rxn-45 probe
Ngôn ngữ: |
Tiếng Anh |
Phiên bản: |
03/08/2022 |
Cỡ tập tin: |
504.6 KB |
Tên tập tin: |
KA01549CEN_0222.pdf |
An overview of Raman spectroscopy analyzer systems (including the
Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, and Rxn-45
probe), powered by Kaiser Raman technology, for fermentation
compositional analysis in a lab or process applicable to biotechnology
in the food & beverage industry.
Ngôn ngữ: |
Tiếng Anh |
Phiên bản: |
03/03/2022 |
Cỡ tập tin: |
603 KB |
Tên tập tin: |
PU01457CEN_0122.pdf |
A guide to our Raman spectroscopy application notes for the
Life Science industry (featuring the Raman Rxn2 analyzer,
Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe,
Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single
use optic system / SUB, immersion optic, non-contact optic).
Ngôn ngữ: |
Tiếng Anh |
Phiên bản: |
19/04/2022 |
Cỡ tập tin: |
1.1 MB |
Tên tập tin: |
PU01447CEN_0222.pdf |
A combined product list of analysis offerings from both Optical Analysis
and Liquid Analysis for bioprocessing applications in the life science
industry (including Raman Rxn2 analyzer, Raman Rxn4 analyzer,
Rxn-10 probe, bIO-Optic, Rxn-45 probe, Rxn-46 probe, Raman optic
system for single use, Memosens CPS61E, Memosens COS81E, OUSBT66,
Memosens CPS61E, Memosens CPS77E, Memosens CLS82E, OUSAF44,
Memosens CPS11E, Memosens CLS16E, TOC Analyzer CA79, Liquiline
transmitter platform, and Memobase software).
Ngôn ngữ: |
Tiếng Anh |
Phiên bản: |
10/08/2022 |
Cỡ tập tin: |
782.3 KB |
Tên tập tin: |
PU01484CEN_0122.pdf |
A guide to Raman spectroscopy application notes for the
food & beverage industry (featuring studies using the
Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe,
Rxn-20 probe, Rxn-45 probe, and the immersion optic
and non-contact optic).
Ngôn ngữ: |
Tiếng Anh |
Phiên bản: |
17/02/2022 |
Cỡ tập tin: |
859 KB |
Tên tập tin: |
CP01489CEN_0122.pdf |
A case study that examines how Nicro used Raman spectroscopy
(including a Raman Rxn2 analyzer and a Raman Rxn-45 probe),
powered by Kaiser Raman technology, for advanced bioprocess
control in the life science industry.
Ngôn ngữ: |
Tiếng Anh |
Phiên bản: |
30/11/2021 |
Cỡ tập tin: |
480.9 KB |
Tên tập tin: |
CS01726CEN_0121.pdf |
An overview brochure about our Raman spectroscopy analyzer
and probe portfolio, powered by Kaiser Raman technology, for
the bioprocessing / biopharmaceutical industry (including the
Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe,
Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic,
Raman single use optic system, bio multi optic with bio sleeve, and
Raman flow assembly), powered by Kaiser Raman technology.
Ngôn ngữ: |
Tiếng Anh |
Phiên bản: |
19/06/2023 |
Cỡ tập tin: |
6.8 MB |
Tên tập tin: |
IN01228CEN_0223.pdf |
An overview brochure about our Raman spectroscopy probe
portfolio including the Rxn-10 probe, Rxn-20 probe, Rxn-30 probe,
Rxn-40 probe, Rxn-41 probe, Rxn-45 probe, Rxn-46 probe, and
probe accessory optics (bIO-Optic, Raman single use optic system /
SUB, immersion optic , non-contact optic), powered by Kaiser Raman
technology.
Ngôn ngữ: |
Tiếng Anh |
Phiên bản: |
26/10/2021 |
Cỡ tập tin: |
4.9 MB |
Tên tập tin: |
IN01225CEN_0121.pdf |