Tổng quan về thông số kỹ thuật
-
Laser wavelength
785 nm -
Sample interface
Temperature: probe is non-contact; operating temp: 10 to 50 °C
Phạm vi ứng dụng
The recent union between our Raman analyzers equipped with Rxn-46 bioprocess probe technology and the BioPAT® Spectro platform by Sartorius offers the market an ideal interface to high throughput development through single-use commercial manufacturing. Our Raman bioprocessing probe technology has been adapted to fit Sartorius’s BioPAT® Spectro platform, utilizing the same probe design for Ambr® 15, Ambr® 250, & Biostat STR® bioreactors.
Cell culture: glucose, lactate, amino acids, cell density, titer, and more
Lợi ích
Enables faster, easier, and more robust model building via integration with Ambr® 15 and Ambr® 250
Allows high throughput process development which supports QbD
Provides a more efficient transfer to Biostat STR® for single-use manufacturing
Offers a scale-independent interface from 15 ml in the laboratory to 2000 L in the production suite
Requires no probe cleaning, sterilization, or frequent maintenance due to non-contact sampling
Lựa chọn Extended
-
Sản phẩm cao cấp
- Chức năng cao và tiện lợi