Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Product Picture Raman Rxn2 analyzer view from front showing left side

Raman Rxn2 analyzer

Bridge your application from the laboratory to the process environment

KRXN2B
Please Wait (spinning wheel)
Đang tải giá
Giá tạm thời không có sẵn
Price on request
from CHF ??.-

Tổng quan về thông số kỹ thuật

  • Spectral coverage

    Starter:
    300-3300 cm-1 (785 nm)
    Base Model:
    150-4350 cm-1 (532 nm)
    150-3425 cm-1 (785 nm)
    200-2400 cm-1 (1000 nm)
    Hybrid: 175-1890 cm-1 (785 nm)

Phạm vi ứng dụng

Adeptly harness the power of Raman spectroscopy with the Raman Rxn2 analyzer. Designed for use in analytical laboratories with model transfer capabilities, the Raman Rxn2 is heavily relied on for routine sample identification, support of R&D projects, early process development, and scale-up settings for in situ analysis. Available as a benchtop or on a mobile wheeled cart, the Raman Rxn2 offers location convenience and portability for process development laboratories.

  • Chemical: polymerization, extrusion monitoring, polymer blending, catalysis investigation

  • Pharmaceutical: reaction chemistry, yield crystallization, polymorph, blending, drying, granulations

  • Biopharmaceutical: bioprocess monitoring and control, PAT/QbD applications, cell culture, fermentation, downstream operations, cGLP/cGMP compatible

  • Food & Beverage: cultured meat, fermentation, oil or fat quality

Lợi ích

  • Reliable real-time, in situ measurements

  • Intuitive, embedded control software via touchscreen or remote interface

  • Convenience of a single base unit supporting up to four probes

  • Sequential operation for fast analysis per channel and programmable channel interrogation

  • Converts acquired Raman spectra into process knowledge using built-in multivariate predictors

  • Suitable for outputs into hazardous area/classified environments

  • Proven model transferability to process development and manufacturing scales

Lựa chọn Extended

  • Sản phẩm cao cấp

  • Chức năng cao và tiện lợi

Công nghệ vượt trội

Đơn giản

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Chào mừng đến với Endress+Hauser!

Vui lòng chọn thị trường / khu vực của bạn